PRESS ROOM

TOSHIBA AMERICA BUSINESS SOLUTIONS INC. ROUNDS OUT MONOCHROME LINE-UP WITH NINE NEW E-STUDIO MODELS Color Scanning with e-STUDIO455 Series Creates Affordable Solution for Cost-Conscious Businesses IRVINE , California ( Jun 11, 2009 ) : |
Toshiba America Business Solutions Inc. (TABS) today announced the expansion of its monochrome MFP product offering with the new Toshiba e-STUDIO™ 205L/ 255/ 305/ 355/ 455 and e-STUDIO555/655/755/855 Series. Each line comes with a host of compelling features for businesses of all sizes, including: print and scan standard; a full-color touch-screen LCD control panel; scan-to, and print-from-USB accessibility from the front of the machine; and impressive monthly copy volumes. Like all of Toshiba’s color models, these nine new monochrome machines feature Toshiba’s third generation e-BRIDGE controller with Open Platform architecture. This technology allows third-party software applications, such as Microsoft SharePoint and Exchange, to integrate directly with the e-STUDIO device. Additionally, the Toshiba e-STUDIO455 Series provides color scanning functionality right out of the box. “These new lines complete our total monochrome product offering to provide the perfect product for any type of end-user,” said Joseph Contreras, director, Product and Solutions Marketing, TABS. “Additionally, color scanning on the e-STUDIO455 Series is a significant improvement from previous models and a valuable cost-saving feature for small to mid-size businesses that may need color scanning but do not require full-color output.” Color Alternative e-STUDIO455 Series Designed for small- to medium-sized workgroups, the clean-sheet Toshiba e-STUDIO205L/255/305/355/455 Series features copying and printing speeds of 20, 25, 30, 35, 45 ppm, and high copy volumes of 80K, 100K, 120K, 125K and 150K respectively. Customers looking for color scanning functions will find the e-STUDIO455 Series a low-cost alternative to purchasing a full-color MFP device. Documents can now be captured, managed, and stored as color images and then reproduced clearly in black and white for consistent and more professional-looking results. Reliable and Efficient e-STUDIO855 Series The e-STUDIO555/655/755/855 Series was developed for medium-sized businesses, large workgroups and departmental users within major organizations and offers copy and print speeds of 55, 65, 75 and 85 ppm respectively. The high monthly copy volumes of 460K, 515K, 540K and 600K respectively, and periodic maintenance intervals, make these machines highly reliable for increased office productivity. The exceptional toner yield (62.4K), ability to change the toner while the system is running, and the Toshiba-exclusive re-buildable service modules (which allow periodic maintenance to be carried out in minutes rather than hours) are valuable and differentiating design features. Specifically, the re-buildable service module concept refers to the practice of building MFP parts prior to service, then simply replacing them as a whole rather than tearing down and rebuilding the machine, which often takes hours and interrupts office workflow. These periodic maintenance service modules also are available on the e-STUDIO455 Series. Resource Conservation, Uncompromised Experience Toshiba is mindful of the environment and continually strives to conserve natural resources without compromising consumer productivity. Both the e-STUDIO455 and e-STUDIO855 Series have attained the latest Environmental Protection Agency (EPA) Energy Star Tier Two rating. In fact, they are the first Toshiba systems with a super-sleep mode that consumes only one watt of power – the lowest of any MFP in this class today. In addition, both product lines feature quick start-up technology to reduce power consumption, have the Blue Angel Mark, and are Restriction of Hazardous Substances (RoHS) compliant. Other environmentally-friendly features of both series include, but are not limited to:
High-Security Standard The security of data, documents and networks has become extremely important in today’s business environment. The e-STUDIO455 and e-STUDIO855 Series were developed to strike the perfect balance between security and ease-of-use. The Scrambler Board, once an option, is now standard and provides 128-bit AES encryption to all data stored on the hard drive. The Disk-Overwrite Kit further writes over any data temporarily stored on the drive multiple times during the copying and scanning process, and exceeds Department of Defense (DoD) security standards. Additionally, Full Network Authentication requires users to log-in to gain access to device features and functions. The e-STUDIO455 and e-STUDIO855 Series are available through Toshiba’s nationwide network of dealers. To find an authorized Toshiba dealer nearest you, or for more information on Toshiba’s document imaging products, solutions and total print management offerings, please visit www.copiers.toshiba.com, or call (800) GO-TOSHIBA. |
About TABS Toshiba America Business Solutions Inc. (TABS) manages product planning, marketing, sales, service support and distribution of copiers, facsimiles, multifunction printing products, network controllers, and toner products throughout the United States, Mexico, Brazil, Latin America, and the Caribbean. Headquartered in Irvine, Calif., TABS has five divisions: the Electronic Imaging Division; the Toner Products Division; the Document Solutions Engineering Division; the International Division; and Toshiba Business Solutions (TBS), a wholly-owned subsidiary corporation of TABS, which operates a network of wholly-owned office equipment dealers throughout the U.S. Named the most favored manufacturer ten times by the Business Technology Association (BTA), Toshiba’s entire product line, customer support, marketing and distribution policies are markers for the industry. TABS is an independent operating company of Toshiba Corporation, the seventh largest electronics/electrical equipment company and the world's 91st largest company in terms of sales. |