PRODUCT FEATURES |
 |
PRODUCT SPECIFICATIONS |
| |
| FEATURES |
 |
| |
| Access Code (120 Types) |
| APS/AMS, Interupt |
| Auto Clear |
| Auto Job Start |
| Book Center Erase |
| Centering |
| Dual Page Copying |
| Edge Erase |
| Finisher |
| Finisher with Saddle-Stitch Capacity |
| Hole Punch Unit |
| Image Repeat |
| Image Shift |
| Language Switch |
| Large Capacity Feeder (LCF) |
| Magazine Sort |
| Mirror Image |
| Mode Memory |
| Mono Color (10 Colors) |
| Negative/Positive Reverse |
| Photo Mode |
| Reduction/Enlargement (25 to 400%) |
| Reversing Automatic Document Feeder (RADF) |
| Trimming/Masking |
| Weekly Timer |
| X-Y Zoom |
| |
| Copy Specifications |
 |
| |
| Copy Process | Digital Electrostatic Photographic Method (Dry Process) | | Type | Console | | Print Resolution | 9,600 x 600 dpi Equivalent Marking Engine; 256 Gradations | | Scan Resolution | 600 x 600 dpi; 1,024 Gradations | | Available Original/Copy Paper Size | Ledger/Statement-R. Stack Feed "Smart" Bypass; 12" x 18", Statement-R. Large Capacity Feeder: Letter | | Paper Supply | Cassette: 4 x 600 = 2,400; Large Capacity Feeder: 1,500; Stack Feed "Smart" Bypass: 130 | | Available Copy Paper Weight | 17 lbs. Bond-90 lbs. Index, Letter OHP. Stack Feed "Smart" Bypass up to 158 lbs. Index | | Copy Speed | 21 Color / 31 Black & White | | Multiple Copying | Up to 999 Copies | | Reproduction Ratio | 25% to 400% | | Warm-up Time | 4 Minutes | | First Copy Time | 9.5 Seconds | | Monthly Copy Volume | 40k | | Power Supply Consumption | 120 Volts, 20A, Maximum 2.0 kW | | Dimensions (W x D x H) | 39.4 x 34.2 x 29.6 | | Weight | Approximately 413 lbs. | | ADU | No | | Stack Capacity | 1,500 Sheets |
| |
| Print Specifications |
 |
| |
| Fiery S300 Controller GA-1131 |
| Processor | Intel Pentium IV 2 GHz | | Memory | 256 MB (Standard), 768 MB MB (Maximum) | | Hard Disk Drive | 60 GB | | Print Engine Resolution | 600 x 600 dpi | | Print Speed | 21 Color / 31 Black & White (with Optional Fiery Controller) | | Drivers | Windows 98, Me, Windows NT 4.0, 2000, XP, Server 2003 (32 Bit), Macintosh OS 9.0-10.2.x | | Interface | 10BaseT, 100BaseTX, 100BaseT (RJ45) | | Protocols | TCP/IP, IPX/SPX, AppleTalk | | Printer Language | Adobe PostScript 3, PCL6c | | |
| |
| Fiery X3e+ Controller GA-1121 |
| Processor | Intel Pentium III 850 MHz | | Memory | 256 MB (Standard), 512 MB MB (Maximum) | | Hard Disk Drive | 10 GB | | Print Engine Resolution | 600 x 600 dpi | | Print Speed | 21 Color / 31 Black & White (with Optional Fiery Controller) | | Drivers | Windows 98, Me, Windows NT 4.0, 2000, XP, Server 2003 (32 Bit), Macintosh OS 9.0-10.2.x | | Interface | 10BaseT, 100BaseTX, 1000BaseT (RJ45) | | Protocols | TCP/IP, IPX/SPX, AppleTalk | | Printer Language | Adobe PostScript 3, PCL6c | | |
| |
| Scan Specifications |
 |
| |
| Scan Resolution | 600 x 600 dpi; 1,024 Gradations |
| |
| Fax Specifications |
 |
| |
| N/A |
|