e-STUDIO162D


e-STUDIO162D
e-STUDIO162D

e-STUDIO162D
e-STUDIO162D

e-STUDIO162D
e-STUDIO162D

e-STUDIO162D
e-STUDIO162D

e-STUDIO162D
e-STUDIO162D

  • Digital desktop MFP - Copy/Print/Fax/Scan
  • 16ppm output speed
  • 600 dpi image resolution
  • Standard 250-Sheet paper supply
  • Std. Auto Duplex
  • MSRP $1,695 (Base Unit)
  • $1,695

PRODUCT FEATURES

PRODUCT SPECIFICATIONS

 
Features
 
 
Speacial Features
Auto Exposure
Manual Exposure Control
Toner Save Mode
User Simulation
Electronic Sort
Time Out to Auto Clear
Time Out to Preheat
Time Out to Auto Shut-Off
Manual Exposure Adjustment
ADF Exposure Adjustment
Offset Output
Duplex Printing
 
Print Features
Standard Printer - GDI Printing
Max. Print Speed - 16 PPM
Resolution - 600 dpi
Print Memory - Shared (32 MB)
Operating System Support - Windows 95, 98, 2000, Me, XP, Windows NT 4.0
Interface - Parallel IEEE 1284, USB
 
Scanning Features
Standard Full Color Scanner - 600 x 1,200 dpi TWAIN/WIA/STI
Speed - Max. 2.88 ms/line
Interface - USB 2.0
Scanner Utility Software - Button Manager, Desktop Document Manager
Duplex Scanning - Yes (with RADF Option) - Local Only
Network Scanning - Yes (with Network Print/Scan Kit)
 
Conformance to Standard
Environmental - Energy Star
Safety Standard - cUL, FDA
Emission/Immun. - FCC (Part15 Class B, ICES-003)
Noise - Idling: 40 dB, Copying: 63 dB
 
Copier Options
 
 
MR3017 - Reverse Automatic Document Feeder
Scan Speed - 12 PPM
Feeder Capacity - 30-Sheet (14 - 23.9 lbs.)
Original Size - Letter to Legal
 
MY1026-2nd Cassette
Paper Supply - 250-Sheet (15 - 21 lbs.)
Paper Size - Letter, Legal, 8.5" x 5.5"
 
Basic Composition
 
Copying Process - Digital-Dry Electrostatic Transfer
Original Reading Method - 3 Colors-CCD Line Sensor
Type - Desktop
Copy Resolution - 600 dpi/256 Gradation
Copying Speed - 16 PPM
Copier Memory - 32 MB
Max. Monthly Copy Volume - 15,000 Pages
First Copy Out Time - 9.6 Sec.
Warm-Up-Time - 30 Sec.
Multiple Copying - Up tp 99
Acceptable Paper Size - Tray 1/2-Letter, Legal, 8.5"x 5.5" (15-21 lbs.)
Special Media - Bypass-Transparency Film and Envelope
Reduction/Enlargement - 25% - 400%
Image Density Control - Mode: Auto/Manual/Photo
Paper Supply - Standard 250-Sheet Cassette, Standard 50-Sheet Bypass, Optional 250-Sheet Cassette
Dimensions - 20.4" x 19.8" x 11.7" (W x D x H)
Weight - 37 lbs.
PM Cycle - 25K
Drum Yield - 25K
Developer Yield - 25K
Toner Yield - 8K
Power Supply - 115 Volts
 
Network Expansion Kit (Optional)
 
 
GA1170-Network Print/Scan Kit
Resolution - 600dpi
Print Speed - 16 PPM
Processing Speed - 200 MHz
Std/Max Memory - 64 MB/320 MB
PDL/PCL - PCL5e/6, Optional PostScript 3
Operating Systems-Windows 95, 98, 2000, Me, XP, NT 4.0, Mac OS 8.6-9x, 10.2 with optional PS3 Kit
Network Protocol - TCP/IP, IPX/SPX (NetWare), NetBEUI, and EtherTalk/AppleTalk
Interface - 10/100BaseT
Scanning - Scan-to-Email, Scan-to-Desktop, Scan-to-FTP
Operation Systems for Scanning - Windows 98, Me, 2000, XP
Scanning Formats - TIFF, PDF, JPG
 
GA1180 - PostScript 3 Kit
 
GC1220 - 256 MB Memory
 
PRICOM3100-External Print Server
 
Super G3 Fax Kit (Optional)
 
 
GD1190 - Super G3 Fax Kit
Modem Speed - Super G3 33.6 Kbps
Transmission Time - 3 Seconds
Compression Type - MH, MR, MMR, JBIG
Max. Original Size - Legal
Resolutions - Standard, Fine, Superfine
Memory - 2 MB
Job Memory - Up to 50
Rapid Dials - 18
Speed Dials - 100
Group Dials/Broadcasting - 18 Groups/100 Destinations