|
- 45 PPM Color, 60 PPM B&W Multifunction Product
- Complete Copying, Printing and Scanning Functionality
- Versatile Paper Handling and Finishing Options
- First Copy Out Time of 6.5/7.5 seconds (BW/FC)
- 7,400- Sheet maximum Paper Capacity
- MSRP $30,430
- MSRP $30,430
|
PRODUCT FEATURES |
 |
PRODUCT SPECIFICATIONS |
|
Features |
 |
|
|
General Features |
45 PPM Color |
60 PPM Black & White |
High-quality copying, printing, and scanning |
Simple to use, minimal operator training |
Up to 12" x 18" paper |
Finishing options include stapling, hole-punching and booklet making |
|
Copier Features |
Scan Once, Print Many for maximum productivity |
Walk-up users can access a variety of finishing functions |
Determine color usage with user codes |
Standard 100-Sheet RADF for simplex and duplex scanning |
|
Printer Features |
Choice of controllers: Low cost embedded or Fiery E-7000 |
Fiery Command Workstation reduces printing conflicts |
The Fiery Driver alerts users of potential printing conflicts |
Adobe PostScript 3 is standard with EFI Controller |
|
Scanner Features |
60/45 images per minute scan speed (BW/FC) |
Scan resolution up to 600 dpi |
Create TIFF/JPEG/PDF files from hard copies |
Scan to e-mail, scan to file and network TWAIN |
|
Copy Specifications |
 |
|
Copy Process | 4-drum Electrostatic Transfer System with Internal Transfer Belt | Type | Color Laser | Print Resolution | 600 x 600 dpi | Scan Resolution | Up to 600 dpi | Available Original/Copy Paper Size | Statement-R to 12" x 18" | Paper Supply | 3,400-Sheet Standard; 1,100-Sheet x 2 + 550-Sheet x 2 + 100-Sheet Bypass, Standard: 100-Sheet RADF | Available Copy Paper Weight | Cassette: 14-34 lbs. Bond, Bypass: 14-140 lbs. Index | Copy Speed | 45 PPM Color/60 PPM Black & White | Original Scan Speed | B&W: 60 SPM/Color: Up to 45 SPM | Page Memory/Hard Disk Drive | 1,384 MB RAM Std. (Shared); 4 x 80 GB HDD = 320 GB HDD (Shared) | Multiple Copying | Up to 999 Copies | Reproduction Ratio | 25% - 400% | Warm-up Time | 300 Seconds | First Copy Time | B&W: 6.5 Seconds/Color: 7.5 Seconds | Monthly Copy Volume | Up to 150,000 Copies | Power Supply Consumption | 120V/20A, 60 Hz, Less than 1,920 W | Dimensions (W x D x H) | 29.5" x 33.5" x 41.3" (W x D x H) | Weight | 656.9 lbs. | ADU | No |
|
Print Specifications |
 |
|
Scanner Printer Kit 318336 |
Interface | 10BaseT/100BaseTX Ethernet, USB 2.0 | Protocols | TCP/IP, IPX/SPX; SMB (NetBIOS over TCP/IP) AppleTalk (Auto Switching) | Printer Language | RPCS, PCL 5c, PCL XL, Adobe Postscript 3/PDF | |
|
Scan Specifications |
 |
|
Scan Resolution | Up to 600 dpi | Scan Speed | B&W: 60 SPM/Color: Up to 45 SPM |
|
Fax Specifications |
 |
|
N/A |
|