|
PRODUCT FEATURES |
 |
|
|
Features |
Single Board All-in-One Architecture |
TopAccess Web Based Device, Job Status, and Management Utility |
Copy, Print, Scan, Color and Network Connectivity |
Electronic Filing (e-FILING) |
User-friendly, tilting, color, WVGA control panel is Section 508 compliant with increased visibility |
Print from and scan to USB flash drives |
Versatile Paper Handling Options |
45 Pages Per Minute Color and B&W |
600 x 600 dpi (2400 x 600 dpi B&W Equivalent) |
4-Drum Electrostatic Photographic Transfer System with Internal Transfer Belt |
Trayless Automatic Duplexing Unit |
Internet Fax |
Email Notification for PM, Service Call, Counters and Automatic Supply Ordering |
Department Code Enforcement |
Access Limitations for B&W and Color Access |
|
Printer Features |
PCL6 & PostScript 3 |
10/100BaseT/100BaseTX Ethernet |
Private, Proof, Scheduled, and Stored Print |
Staple, Saddle-Stitch, Hole Punch (Optional) |
Cover Sheets and Sheet Insertion |
Layout/Editing |
Overlay, Watermarks |
Magazine Sort (Booklet Mode) |
Black/Color Mixed Printing |
Wireless 802.11b/g LAN Adapter (Optional) |
|
Copier Features |
Job Interrupt |
Dual Page, Edge Erase, Image Shift |
Trimming/Masking |
Smart Bypass |
Help/Information Function |
Auto Job Start, Auto Cassette Change, Auto Duplex Mode |
Sheet Insertion Mode, Cover Sheet |
Annotation (Date/Time Print) |
Rotation Copy Image Direction |
Thick Paper Mode |
Job Reservation (Scan Ahead) |
Document Storage (e-FILING) |
4-in-1, 8-in-1 Duplex |
Color Image Adjustments |
X-Y Zoom |
Sort, Group (Electronic Sorting) |
Auto Sort Mode, Magazine Sort |
Outside Erase |
Omit Blank Page |
|
Scan Features |
TIFF, PDF, Secure PDF, Slim PDF, JPEG, XPS File Formats |
Color and B&W Scanning |
Scan-to-File |
Scan-to-e-FILING |
Scan-to-Email |
Scan-to-FTP |
Scan-to-USB Flash drive |
TWAIN Compatible |
Job Templates |
|
Electronic Filing Features |
Public Box: 1, Private User Boxes: 200 |
100 Folders Per Box |
400 Documents Per Folder, 200 Pages Per Document |
Copy to Box, Print to Box, Scan to Box |
TWAIN Driver File Downloader |
|
Fax Features (Optional) |
Super Group 33.6 Kbps |
Optional Second Line |
JBIG Compression |
Internet Faxing (T.37) |
Memory/Delayed/Recovery Transmission |
Group Dialing (200 Groups) |
Phone Book (1,000 Stations) |