PRODUCT FEATURES |
![](/media/images/layout/clear.gif) |
PRODUCT SPECIFICATIONS |
|
PRODUCT FEATURES |
![](/media/images/layout/clear.gif) |
|
|
Productivity |
Color print speeds of up to 65ppm, B&W- up to 75ppm |
Color scan speeds of up to 77spm at 300 x 300dpi resolution |
e-BRIDGE Open Platform support |
New external IH fuser system |
12” x 18” 140lb index automatic duplexing from the drawers |
12” x 18” full bleed on 13” x 19” stock through the bypass |
110lb cover support through the bypass |
Banner mode printing (12” x 47”) |
Toner changing on the fly |
Paper changing on the fly from the tandem LCF |
Automatic paper size detection from the drawers (cassettes) |
Blank page omission for copying and printing |
Outside Erase for copying books and 3D objects |
High compression PDF scanning (Slim PDF) |
Full featured new Toshiba multi-position and saddle stitch finishers |
|
Image Quality |
Better image quality is achieved with the eFINE image processing system |
Patented ASICs provide superb clarity and rich text renditions in all scanning, printing and copying jobs |
New e-Fine Toner and Developer |
True 1200 x 1200 dpi print resolution |
New auto toner control ATC system |
New Image quality control function |
ICC profile support |
|
Operability |
New Toshiba developed 10.4 inch SVGA tilting color control panel for easier operation |
My” Menu” button displays a customized screen for each authenticated user |
Scan Preview |
New Control Panel Print Function button |
Fax Function Interface |
Ergonomically designed paper drawers |
Private Printing feature |
|
Serviceability |
Easy Replaceable Unit Design |
Self Refresh Developing System with maintenance free design |
Long Life consumables and duty cycles up to 275K a month |
|
Copy Specifications |
![](/media/images/layout/clear.gif) |
|
Copy Process | 4-Drum Electrostatic Photographic Transfer System with Internal Transfer Belt | Type | 4-Beam Color Laser (8-Bit) | Print Resolution | 600 x 600 dpi (10 bit)/1200 x 1200 dpi | Scan Resolution | Up to 600 dpi | Available Original/Copy Paper Size | Cassette: ST-R to LD, Bypass: ST-R to 12" x 47", LCF: LT | Paper Supply | Up to 6,000-Sheet Input Capacity (Tandem Version + LCF) | Available Copy Paper Weight | Cassette: ST-R to 12” x 18” (17 lbs. Bond - 140 lbs. Index), Bypass: ST-R to 13” x 19” (17 lbs. Bond - 110 lbs. Cover) ST-R to 12” x 47” Banner (17 lbs. Bond - 110 lbs. Cover), LCF: LT (17 lbs. Bond - 140 lbs. Index) | Copy Speed | 65 PPM Color / 75 PPM B&W | Original Scan Speed | Up to 77 SPM Color / 77 SPM B&W | Page Memory/Hard Disk Drive | Page + Main Memory: 2 GB, PowerPC 1.2 GHz Processor, HD: 80+ GB | Warm-up Time | Approx. 180 Seconds | First Copy Time | 6.5 Seconds Color / 4.6 Seconds B&W | Monthly Copy Volume | 275K Copies | Power Supply Consumption | 120 V, 20 Amps, Maximum 2.0 kW | Dimensions (W x D x H) | Approx. 38.582" x 27.480" x 60.629 " (W x D x H) | Weight | Weight Approx. 573 lbs. |
Multiple Copying |
Up to 9999 Copies |
Reduction/Enlargement |
25% to 400% |
Bypass |
100-Sheet Bypass (17 lbs. Bond - 110 lbs. Cover) |
Control Panel |
10.4 Color Super VGA Tiltable LCD Touch Panel |
Duplex |
Standard Trayless Automatic Duplex Unit (17 lbs. Bond - 140 lbs. Index) |
CMYK Toner Yield |
CMY: 26.5K, K: 73K |
|
Print Specifications |
![](/media/images/layout/clear.gif) |
|
|
Drivers | Windows 2000, Server 2003, Vista, XP, Macintosh OS 10.1/10.2/10.3, 10.4, 10.5 (OS 10.4 PPD), UNIX, AS400 via iData & Port 9100, SAP R/3 | Interface | 10/100/1000BaseTX Ethernet, 802.11b/g, Wireless LAN, USB, Bluetooth (HCRP) | Network OS | Netware 6.x, Windows 2000/XP, Windows Server 2003, Vista, Citrix MetaFrame, Macintosh, Linux, UNIX | Protocols | IPX/SPX, TCP/IP, V4/V6 Dual Stack, Ethertalk, AppleTalk PAP, NetBIOS Over TCP/IP, LPR/LPD, IPP, SMB, SNMP, Netware, Port 9100, Bluetooth (HCRP) | Printer Language | PCL6 & PostScript 3 | |
Device Management |
TopAccess |
Certification |
WHQL, Novell |
|
Scan Specifications |
![](/media/images/layout/clear.gif) |
|
Scan Resolution | Up to 600 dpi | Scan Speed | Up to 77 SPM Color / 77 SPM B&W |
File Format |
TIFF, PDF, JPEG, XPS |
Authentication |
LDAP, SMTP, Windows Domain |
|
Fax Specifications |
![](/media/images/layout/clear.gif) |
|
Communication Mode | Super G3 | Modem Speed | 33.6 Kbps | Data Compression | MH/MR/MMR/JBIG | Transmission Speed | Approx. 3 Seconds Per Page | Fax Memory | 500 MB Transmission, 200 MB Reception (HDD) | Memory Transmission | 100 Jobs, 1,000 Destinations max., 400 Destinations/Job | Scan Speed | .7 Seconds Per Page, Maximum 50 SPM |
|
e-FILING Specifications |
![](/media/images/layout/clear.gif) |
|
Operation Method |
Color Touch Screen Control Panel or Client PC |
Number of Boxes |
1 Public Box, 200 Private User Boxes |
Capacity of Boxes |
100 Folders Per Box, 400 Documents Per Folder, 200 Pages Per Document |
|