|
- 70 PPM Color, 75 PPM B&W Multifunction Product
- Complete Copying, Printing, Scanning, and Faxing Functionality
- Versatile Paper Handling and Finishing Options
- First Copy Out Time of 4.9/6.4 seconds (BW/FC)
- 7,400-Sheet Maximum Paper Capacity
- MSRP $37,800
|
PRODUCT FEATURES |
 |
PRODUCT SPECIFICATIONS |
|
Features |
 |
|
|
General Features |
70 PPM Color |
75 PPM Black & White |
High-quality copying, printing, scanning, and faxing |
Simple to use, minimal operator training |
Up to 12" x 18" paper |
Finishing options include stapling, hole-punching, and booklet making |
|
Copier Features |
Scan Once, Print Many for maximum productivity |
Walk-up users can access a variety of finishing functions |
Determine color usage with user codes |
Standard 100-Sheet RADF for simplex and duplex scanning |
|
Printer Features |
Choice of controllers: Low cost embedded or Fiery E-7100 |
Fiery Command Workstation reduces printing conflicts |
The Fiery Driver alerts users of potential printing conflicts |
Adobe PostScript 3 is standard with EFI Controller |
|
Scanner Features |
81/69 images per minute scan speed (BW/FC) |
Scan resolution up to 600 dpi |
Create TIFF/JPEG/PDF files from hard copies |
Scan to e-mail, scan to folder, scan to URL, and network TWAIN |
|
Copy Specifications |
 |
|
Copy Process | 4-drum Electrostatic Transfer System with Internal Transfer Belt | Type | Color Laser | Print Resolution | 600 x 600 dpi | Scan Resolution | Up to 600 dpi | Available Original/Copy Paper Size | Statement-R to 12" x 18" | Paper Supply | 3,400-Sheet Standard; 1,100-Sheet x 2 + 550 x 2 + 100-Sheet Bypass | Available Copy Paper Weight | Cassette: 14 lbs. Bond - 90 lbs. Index, Bypass: 14 lbs. Bond - 90 lbs. Index | Copy Speed | 70 PPM Color/75 PPM Black & White | Original Scan Speed | B&W: 81 SPM/Color: Up to 69 SPM | Paper Exit | Exit Tray or Finisher (Required) | Page Memory/Hard Disk Drive | 1,536 MB RAM Std. (Shared); 4 x 80 GB HDD = 320 GB HDD (Shared) | Multiple Copying | Up to 999 Copies | Reproduction Ratio | 25% - 400% | Warm-up Time | Less than 90 Seconds | First Copy Time | B&W: 4.9 Seconds/Color: 6.4 Seconds | Monthly Copy Volume | Up to 70,000 Copies | Power Supply Consumption | 208-240V/20A, 60 Hz, Less than 2,400 W | Dimensions (W x D x H) | 29.5" x 33.5" x 41.3" (W x D x H) | Weight | 656.9 lbs. | ADU | Standard |
|
Print Specifications |
 |
|
Scanner Printer Kit 318398 |
Hard Disk Drive | 2x 160 GB | Print Engine Resolution | 600x600 dpi | Print Speed | 70 Color, 75 BW | Drivers | PCL5C, PCL6, RPCS, Optional Adobe PS3 | Interface | 10BaseT/100BaseTX Ethernet, USB 2.0 | Protocols | TCP/IP, IPX/SPX; SMB (NetBIOS over TCP/IP) AppleTalk (Auto Switching) | Printer Language | RPCS, PCL5c, PDL6, Adobe Postscript 3 (optional) | |
|
Scan Specifications |
 |
|
Scan Resolution | Up to 600 dpi | Scan Speed | B&W: 81 SPM/Color: Up to 69 SPM |
File Format |
Single/Multi-Page PDF, Single/Multi-Page TIF, High Comp PDF |
Authentication |
LDAP, SMB, FTP |
|
Fax Specifications |
 |
|
Communication Mode | ITU-T(CCITT) G3, Additional G3 (optional) | Number of Lines | 1 Standard up to 3 total | Modem Speed | 33.6 Kbps - 2,400 bps | Data Compression | MH/MR/MMR/JBIG | Transmission Speed | G3:Approx. 2 Seconds | Memory Transmission | 100 Jobs, 1000 Destination Max. 400 Destinations/Job | Scan Speed | .5 Seconds per Page |
|