|
- 110 Pages Per Minute (PPM)
- 1,000,000 Monthly Page Volume
- True 1,200 dpi Resolution
- Scan at 80 Scans Per Minute (SPM) B&W and Color
- Network Scan-to-Email and Scan-to-File option
- Large, user friendly, color touch panel display for simple access to all functions
- Dual toner bottles allow change-on-the-fly, uninterrupted output
- Document Server stores up to 3,000 Documents with up to 2,000 Pages per Document
- MSRP $50,000 (Base Unit)
- $50,000
|
PRODUCT FEATURES |
 |
PRODUCT SPECIFICATIONS |
|
General Features |
 |
|
Print Speed of 110 PPM |
True 1,200 dpi Resolution |
Network Scan-to-Email and Scan-to-File with Printer/Scanner Kit |
Large, user friendly, color touch panel display for simple access to all functions |
Desktop control of an extensive list of advanced capabilities |
Standard Memory of 256 MB RAM and 2x160 GB HDD |
Dual 60K yield toner bottles allow change-on-the-fly, uninterrupted output |
Document Server stores up to 15,000 pages |
Connect Copy option allows the linking of two e-STUDIO901/1101/1351’s to double your output |
Unique 2-tray Interposer option provides ability to insert color or preprinted sheets |
|
Copy Features |
 |
|
Scans at 80 Originals Per Minute |
Scan once/print many with fast, clear output at 110 PPM at 1200 dpi |
Full finishing capabilities including covers, chapters, tab extension copying, printing, stapling |
Seven paper trays with total paper capacity up to 8,050 sheets |
Enhanced Document Server allows you to easily retrieve/merge/edit files for maximum productivity |
|
Print Features |
 |
|
Print Resolution PCL5e 300/600 dpi, PCL6 600/1200 dpi, RPCS 300/600/1200 dpi, PS3 600/1200 dpi |
Perfect for local or network printing with either PC or Mac |
PCL6 enables it to work with all popular applications |
Works with Windows 95/98/ME/2000/NT 4.0/XP and Macintosh 8.6 or higher (requires PostScript 3) |
|
Copy Specifications |
 |
|
Copy Process | Dry Process (Dual Component) | Print Resolution | 1,200 dpi x 1,200 dpi | Scan Resolution | 600 dpi | Original Platen Type | Book/Sheet | Available Original/Copy Paper Size | Up to 11" x 17" | Paper Supply | Tray 1: Tandem Tray; 1,000 Sheets x 2; Trays 2 and 3: 500 Sheets Each (User Adjustable) | Available Copy Paper Weight | All Trays: 16 lbs. Bond - 80 lbs Cover | Copy Speed | 90 | Original Scan Speed | 80 Scans per Minute (SPM) B&W and Color | Page Memory/Hard Disk Drive | 128 MB / 320 GB (160 GB x 2) | Reproduction Ratio | 25%-400% in 1% increments | Warm-up Time | 6 Minutes | First Copy Time | 3.5 Seconds | Monthly Copy Volume | 1,000,000 | Counter | 1-9,999 | Power Supply Consumption | 208-240 Volts, 50/60Hz; 20A (Requires Dedicated Outlet-NEMA 6-20 Plug | Dimensions (W x D x H) | 34.3"W x 33.9"D x 58.2"H (Main Unit without Finisher) | Weight | 672.4 lbs.(Base System) | ADU | Yes | Available Original Size | 11" x 17" | Paper Weight | 11 lbs. - 34 lbs. Bond (Simplex) and 11 lbs. - 28 lbs. Bond (Duplex) |
|
Print Specifications |
 |
|
Optional, Embedded Printer/Scanner Kit |
Processor | Intel Celeron LV 866 MHz | Memory | 256 MB RAM Standard; 512 MB RAM Maximum Including MFP HDD of 320 GB | Hard Disk Drive | 320 GB (160 GB x 2) | Print Engine Resolution | PCL5e: 300 & 600 dpi; PCL6: 600 & 1,200 dpi; RPCS 200/300/600 & 1,200 dpi | Print Speed | 90 | Drivers | Postscript 3/PCL5e/PCL6 for Windows 98x, 2000, XP, Me, Windows NT 4.0, Macintosh, OS9, OS X | Interface | Standard 10/100BaseTX Internet; Optional IEEE 1284 Parallel, IEEE 1394 x 2, Wireless LAN Interface | Network OS | Windows 9x/Me/NT4.0/2000/XP/Server 2003; Netware 3.12-6.5;Mac 8.6 and higher & UNIX Sun Solaris | Protocols | TCP/IP, IPX/SPX, EtherTalk SMB | Printer Language | RPCS, PCL 5e/PCL6; Optional PostScript 3 | |
|
Scan Specifications |
 |
|
Scan Resolution | 1,200 dpi; Optical Resolution 100/150/200/300/400/600 dpi | Scan Speed | 80 Scans Per Minute (SPM) |
|
Fax Specifications |
 |
|
N/A |
|