PRODUCT FEATURES |
 |
PRODUCT SPECIFICATIONS |
|
Features & Benefits |
 |
|
3,600-Sheet Base Paper Supply, 7,600-Sheet Maximum Paper Supply |
62,400 Toner Yield |
USB Direct Scan & Print |
Exceptionally Crisp Output |
Tab Printing & Copying |
2nd Line Fax Option |
100-Sheet Finisher |
Replace Toner "On the Fly" |
Eco-Friendly |
Energy Star Rated |
Easily Serviceable Units |
Advanced Data Security |
e-BRIDGE Technology |
High-Speed Scanning |
Network Print & Scan |
Heavy Paper Support |
Tandem Paper Drawer |
SecureMFP - Secures Print Output |
Secures Data |
Creates Secure PDF |
Controlled Access |
Improved Ease of Use |
8.5" Color Touch Screen |
Saddle Stitch Booklets |
Scan-Ahead Feature |
Bluetooth Wireless |
|
Accessories (Options) |
 |
|
|
Finishing Options |
50-Sheet Stapler Console Finisher - MJ1027 |
50-Sheet Saddle-Stitch Finisher - MJ1028 |
100-Sheet Saddle-Stitch Finisher - MJ1029 |
Rails for Finisher - KN1017 |
2 or 3 Hole Punch Unit - MJ6003 |
Post Inserter Unit - MJ7001 |
|
Additional Paper Options |
4,000-Sheet LT-Size Large Capacity Feeder - MP4004 |
|
Connectivity/Security Options |
Fax Kit - GD1250 |
2nd Line Fax - GD1260 |
Wireless LAN Adapter - GN1050 |
Bluetooth Module - GN2010 |
Antenna - GN3010 |
Data Overwrite Kit - GP1070 |
IPSec Kit - GP1080 |
Meta Scan Enabler - GS1010 |
External Interface Enabler - GS1020 |
Advanced Scanning - GB1280T |
|
Miscellaneous Options |
HID/Mifare Card Reader - KP2004 |
Mifare Reader Option - KP2005 |
Harness Kit for Coin Controller - GQ1020 |
|
Copy Specifications |
 |
|
Copy Process | IEPM (Dry Process)/Laser Technology | Type | Laser Electronic | Print Resolution | 2,400 x 600 dpi | Scan Resolution | 600 dpi, 400 dpi, 300 dpi, 200 dpi, 150 dpi | Original Platen Type | CCD Line Sensor | Available Original/Copy Paper Size | Statement to Ledger | Paper Supply | 2 x 500-Sheet Drawer; 2 x 1,250-Sheet Tandem Drawer; 100-Sheet Stack Feed Bypass | Available Copy Paper Weight | 17-110 lbs. | Copy Speed | 85 | Original Scan Speed | 80 spm LT-Size @300 dpi | Paper Exit | Face Down | Page Memory/Hard Disk Drive | 1GB RAM/60 GB HDD | Multiple Copying | Up to 9,999 Copies | Reproduction Ratio | 25% to 400% | Warm-up Time | Approximately 130 Seconds | First Copy Time | Less Than 3.5 Seconds (Letter) | Monthly Copy Volume | 600K | Copy Density Control | Automatically Controlled; Toner Empty Detection; Electrical | Power Supply Consumption | 120 Volts; 20 Amps | Dimensions (W x D x H) | Appx. 28” x 31” x 46” (W x D x H) | Weight | Approximately 462 lbs. | ADU | No | Paper Weight | 17-110 lbs. |
Original Reading Method |
CCD Line Sensor |
Gradation |
256 Steps |
Duty Cycle |
600K |
Maximum Paper Supply |
Up to 7,600 Sheets (w/Optional 4,000-Sheet LCF) |
Special Paper |
Std. Bond, Post Card Tab Sheets - Bypass + 1/2 Drawers |
Bypass Tray |
100-Sheet Stack Feed Bypass |
Control Panel |
8.5” Wide VGA Color Touch-Screen |
Power Consumption |
Maximum 2.0kW |
Black Toner Yield |
62.4K Impressions |
Drum Type/Yield |
600K |
Developer Yield |
600K |
|
Print Specifications |
 |
|
Print (Standard) |
Memory | 1GB RAM | Hard Disk Drive | 60 GB HDD | Print Speed | 65 | Drivers | Windows 2000/XP/2003/Vista/2008, Mac X OS 10.2.4/10.3/10.4/10.5 (OS 10.4 PPD), UNIX, Linux, AS/400, SAP R/3 | Interface | Ethernet 10/100BaseT, USB 2.0, 802.11b/g Wirelesss LAN, Bluetooth (HCRP) | Network OS | Windows 2000/XP/2003/Vista/2008, Mac X OS 10.2.4/10.3/10.4/10.5, UNIX, Linux, CUPS | Protocols | IPX/SPX, TCP/IP (IPV4/V6) EtherTalk, AppleTalk PAP, LPR/LPD, IPP w/Authentication, Port 9100, Bluetooth, SMB, Netware | |
PDL Support |
PCL6, PostScript3, XPS |
Device Management |
TopAccess |
Certification |
WHQL, Novell, HPOS (Dazel), Vista Premium |
|
Scan Specifications |
 |
|
Scan Resolution | 150 dpi, 200 dpi, 300 dpi, 400 dpi, 600 dpi | Scan Speed | 80 spm LT-Size @300 dpi |
File Format |
TIFF, PDF, JPEG, XPS, MS Word, MS Excel, Searchable PDF w/ Adv. Scanning option |
Authentication |
LDAP, SMTP, Windows Server Domain |
|
Fax Specifications |
 |
|
Modem Speed | 33.6 Kbps | Data Compression | MH / MR / MMR / JBIG | Transmission Speed | Appx. 3 Seconds per Page | Fax Memory | Transmission 500MB (HDD), Reception 500MB (HDD), Backup Permanent (HDD) | Memory Transmission | 100 Jobs; 1,000 Destinations Max; 400 Destinations/Job | Scan Speed | 0.7 Seconds per Page; 50 Scans per Minute |
Compatibility |
Super G3, G3 |
Other Fax Functions |
Internet Fax; Network Fax |
|
E-Filing (Standard) |
 |
|
Operation Method |
Color Touch Screen Control Panel or Client PC |
Number of Boxes |
1 Public Box; 200 Private User Boxes |
Capacity of Boxes |
100 Folder per Box, 400 Documents per Folder, 1000 Pages per Documents |
|