PRODUCT FEATURES |
 |
PRODUCT SPECIFICATIONS |
|
Features & Benefits |
 |
|
3,200-Sheet Capacity |
30,000 Toner Yield |
USB Direct Scan & Print |
Exceptionally Crisp Output |
High Speed Auto Duplex |
Standard Network Printing |
Add Paper “On the Fly” |
8.5” Color Touch Screen |
Energy Star Rated |
Eco-Friendly |
Easily Serviceable Units |
Super Sleep Mode |
Secures Print Output |
Secures Data |
Creates Secure PDF |
Controlled Access |
Color Scanning |
Compact Footprint |
Improved Security |
TopAccess Control |
e-BRIDGE Technology |
Improved Ease of Use |
Super G3 Fax |
Bluetooth Wireless |
Saddle Stitch Booklets |
Stapling & Hole Punch |
|
Accessories (Options) |
 |
|
|
Input Options |
100-Sheet RADF - MR3021 |
Platen Cover - KA1640PC |
|
Additional Paper Options |
550-Sheet Paper Feed Pedestal - KD1025 |
2,000-Sheet Large Capacity Feeder - KD1026 |
550-Sheet Paper Feed Unit - MY1033 |
|
Finishing Options |
Job Separator - MJ5004 |
Offset Tray - MJ5005 |
Work Tray - KK4550 |
Bridge Kit for Finisher - KN2520 |
50-Sheet Staple Hanging Finisher - MJ1031 |
Saddle-Stitch Finisher - MJ1025 |
2 or 3 Hole Punch Unit for MJ1025 - MJ6005 |
|
Connectivity/Security Options |
Fax Kit - GD1250 |
2nd Line Fax - GD1260 |
Data Overwrite Kit - GP1070 |
IPSec Enabler - GP1080 |
Wireless LAN Adapter - GN1050 |
Bluetooth Module - GN2010 |
Antenna - GN3010 |
Meta Scan Enabler - GS1010 |
External Interface Enabler - GS1020 |
Advanced Scanning - GB1280T |
|
Miscellaneous Options |
Smart Card HID - KP2004 |
Smart Card Mifare - KP2005 |
Accessible Arm Handle - KK2550 |
Harness Kit for Coin Controller - GQ1180 |
|
Copy Specifications |
 |
|
Copy Process | Indirect Electrostatic Photographic Method (Dry Process) | Type | Laser Technology | Print Resolution | 2400 x 600 dpi (with Smoothing) | Scan Resolution | 100 dpi, 150 dpi, 200 dpi, 300 dpi, 400 dpi, 600 dpi | Original Platen Type | Stationary Platen | Available Original/Copy Paper Size | Statement-R to Ledger | Paper Supply | 2 x 550-Sheet, 100-Sheet Stack Feed Bypass | Available Copy Paper Weight | Cassettes: 17-28 lbs.; Stack Feed Bypass: 17-53 lbs. (110 lbs. index) | Copy Speed | 30 PPM | Page Memory/Hard Disk Drive | 1GB RAM, 60 GB HDD | Multiple Copying | Up to 999 copies | Reproduction Ratio | 25% to 400% | Warm-up Time | Approximately 20 seconds | First Copy Time | Approximately 4.7 seconds (Letter) | Monthly Copy Volume | Maximum 120,000 | Copy Density Control | Automatic Toner Density Monitoring and Dispensing from Toner Cartridge | Power Supply Consumption | Maximum 1.5kW | Dimensions (W x D x H) | Appx. 23” x 23” x 30” (W x D x H) | Weight | Approximately 125 lbs. | ADU | Yes | Stack Capacity | Stackless | Available Original Size | Ledger - Statement-R | Paper Weight | 17-28 lb. |
Special Paper |
Bypass: Envelope, Tab Sheet |
Maximum Paper Supply |
Up to 3,200 Sheets |
PM Cycle |
120K |
Black Toner Yield |
30K Impressions |
Drum Type/Yield |
Organic Photoconductor; 120K |
Developer Yield |
120K |
|
Print Specifications |
 |
|
|
Memory | 1GB RAM | Hard Disk Drive | 60 GB | Print Engine Resolution | 2,400 x 600 dpi (with Smoothing) | Print Speed | 30 PPM | Drivers | Windows 2000/XP/2003/Vista/2008; Mac X OS 10.2.4/10.3 10.4/10.5 (OS 10.4 PPD), UNIX, Linux, AS/400, SAP R/3 | Interface | 10 BaseT/100 BaseTX Ethernet, 802.11b/g Wireless LAN, USB 2.0, Bluetooth (HCRP) | Network OS | Windows 2000/XP/2003/Vista/2008; Mac X OS10.2.4/10.3 10.4/10.5; UNIX, Linux, CUPS | Protocols | IPX/SPX, TCP/IP (IPV4/V6), EtherTalk, AppleTalk PAP, LPR/LPD, IPP w/Authentication, Port 9100 Bluetooth, SMB, Netware | Printer Language | PCL6 & PostScript 3, XPS | |
Connectivity |
Ethernet 10/100BaseT, USB 2.0, 802.11b/g Wirelesss LAN, Bluetooth (HCRP) |
Device Management |
TopAccess |
Certification |
WHQL, Novell, HPOS (Dazel), Vista Premium |
|
Scan Specifications |
 |
|
Scan Resolution | 100 dpi, 150 dpi, 200 dpi, 300 dpi, 400 dpi, 600 dpi | Scan Speed | 57spm LT-Size@300dpi (B&W)/43spm LT-Size@300dpi (Color) |
File Format |
TIFF, PDF, Slim PDF, JPEG, XPS MS Word, MS Excel, Searchable PDF w/ Adv. Scanning option |
Authentication |
LDAP, SMTP, Windows Server Domain |
|
Fax Specifications |
 |
|
Communication Mode | Super G3, G3 | Number of Lines | 2 Lines | Modem Speed | 33.6 Kbps | Data Compression | MH/MR/MMR/JBIG | Transmission Speed | Approximately 3 seconds per page | Fax Memory | Transmission 500MB (HDD); Reception 200MB (HDD); Backup Permanent (HDD) | Memory Transmission | 100 Jobs; 1,000 Destinations Max; 400 Destinations/Job | Scan Speed | .7 seconds per page; 50 scans per minute | Gray Scale | 256 Gradations |
Other Fax Functions |
Internet Fax; Network Fax |
|
E-Filing (Standard) |
 |
|
Operation Method |
Color Touch Screen Control Panel or Client PC |
Number of Boxes |
1 Public Box; 200 Private User Boxes |
Capacity of Boxes |
100 Folder per Box; 400 Documents per Folder; 1000 Pages per Documents |
|