|
PRODUCT FEATURES |
 |
|
|
Features |
Single Board All-in-One Architecture |
Top Access Web Based Device, Job Status, and Management Utility |
Copy, Print, Scan, Color and Network Connectivity |
Electronic Filing (e-FILING) |
Tilting Wide Touch Control Panel |
Versatile Paper Handling Options |
35 Pages Per Minute B&W, 11 Pages Per Minute Color |
Up to 2400 dpi x 600 dpi B&W, 1200 dpi x 600 dpi Color |
Induction Heating (IH) Fuser Technology with Low Temperature Fusing Toner |
Trayless Automatic Duplexing Unit |
Internet Fax |
Email Notification for PM, Service Call, Counters and Automatic Supply Ordering |
Department Code Enforcement |
Access Limitations for B&W and Color Access |
|
Printer Features |
10/100BaseT Ethernet Interface |
Private, Proof, Scheduled and Stored Print |
Staple, Saddle-Stitch, Hole Punch (Optional) |
Mixed Paper Sizes |
Cover Sheets and Sheet Insertion |
Layout/Editing |
Overlay, Watermarks |
Magazine Sort (Booklet Mode) |
Black/Color Mixed Printing |
Wireless 802.11b/g LAN Adapter (Optional) |
|
Copier Features |
Job Interrupt |
Dual Page, Edge Erase, Image Shift |
Trimming/Masking |
Smart Bypass |
Help/Information Function |
Auto Job Start, Auto Cassette Change, Auto Duplex Mode |
Sheet Insertion Mode, Cover Sheet |
Annotation (Date/Time Print) |
Rotation Copy Image Direction |
Thick Paper Mode |
Job Reservation (Scan Ahead) |
Document Storage (e-FILING) |
4-in-1, 8-in-1 Duplex |
Color Image Adjustments |
X-Y Zoom |
Sort, Group (Electronic Sorting) |
Auto Sort Mode, Magazine Sort |
|
Scan Features |
JPEG, TIFF and PDF File Formats |
Color and B&W Scanning |
Scan-to-File |
Scan-to-e-FILING |
Scan-to-Email |
Scan-to-FTP |
TWAIN Compatible |
Job Templates |
|
Electronic Filing Features |
Public Box: 1, User Box: 200 |
100 Folders Per Box |
400 Documents Per Box/Folder |
Copy to Box, Print to Box, Scan to Box |
TWAIN Driver File Downloader |
|
Fax Features (Optional) |
PSTN (Public Switch Telephone Network) |
Super G3 Fax |
JBIG Compression |
Multi Access |
Double-Side Printing |
Dual Line Capability |
Memory/Delayed/Recovery Transmission |
Group Dialing (200 Groups) |
Phone Book (1,000 Stations) |