PRODUCT FEATURES |
 |
PRODUCT SPECIFICATIONS |
|
Copy Features |
 |
|
12 cpm Device; Scans at 12 opm |
First Copy Out Time 9.6 Seconds |
30 Seconds Warm-Up Time |
600 x 600 dpi Resolution |
Standard 50-Sheet Bypass Tray |
Standard Single 250-Sheet Cassette |
2nd 250-Sheet Cassette (Option) |
30-Sheet ADF (Option) |
25-400% Zoom Ratio |
Scan Once Print Many |
|
Print Features |
 |
|
Standard Windows GDI Print |
Standard Parallel and USB Port |
12 ppm Print Speed |
600 x 600 dpi Resolution |
8 MB Shared Memory |
N-Up Printing |
Watermarking |
|
Scan Features |
 |
|
Full Color Scanning |
600 x 1200 dpi |
Scan-to-File |
Scan-to-Email |
Scan-to-Fax |
Scan-to-OCR |
Scan-to-Word |
Scan-to-Applications |
Standard Button Manager and Desktop Document Manager |
|
Fax Features |
 |
|
Scan-to-Fax (Uses the PC fax modem) |
|
Copy Specifications |
 |
|
Copy Process | Digital | Type | Desktop | Print Resolution | 600 x 600 dpi | Scan Resolution | 600 x 600 dpi | Original Platen Type | Standard Fixed Platen | Available Original/Copy Paper Size | Letter, Legal, 8.5” x 5.5” | Paper Supply | 1 x 250-Sheet Cassette/50-Sheet Bypass Tray | Available Copy Paper Weight | Cassette: 15 - 21 lbs; Bypass Tray: 14 – 34.5 lbs. | Copy Speed | 12 | Original Scan Speed | 12 | Paper Exit | Face Down / Inner Exit (Central Output Tray) | Page Memory/Hard Disk Drive | 8 MB Shared | Multiple Copying | 1-99 | Reproduction Ratio | 25 – 400% Zoom | Warm-up Time | 30 Seconds | First Copy Time | 9.6 Seconds | Monthly Copy Volume | 12k | Exposure Control | Manual/Auto/Photo | Counter | Electronic Counter | Power Supply Consumption | 120V | Dimensions (W x D x H) | 11.6” x 20.4” x 18.2” | Weight | Approx. 35 Lbs. | ADU | No |
|
Print Specifications |
 |
|
|
Processor | 19MHz | Memory | 8 MB Shared | Print Engine Resolution | 600 x 600 dpi | Print Speed | 12 | Drivers | Win 95, 98, Me, NT4.0, 2000, XP | Interface | Parallel (IEEEI1284), USB | Printer Language | PDL – Windows GDI | |
|
Scan Specifications |
 |
|
Scan Resolution | 600 x 1,200 dpi | Scan Speed | 12 |
|
Fax Specifications |
 |
|
N/A |
|