PRODUCT FEATURES |
 |
PRODUCT SPECIFICATIONS |
| |
| Copy Features |
 |
| |
| 15 cpm Device; Scans at 12 opm |
| First Copy Out Time 9.6 Seconds |
| 30 Seconds Warm-Up Time |
| 600 x 600 dpi Resolution |
| Standard 50-Sheet Bypass Tray |
| Standard Single 250-Sheet Cassette |
| 2nd 250-Sheet Cassette (Option) |
| 30-Sheet ADF (Option) |
| 25-400% Zoom Ratio |
| Scan Once Print Many |
| |
| Print Features |
 |
| |
| Standard Windows GDI Print |
| Standard Parallel and USB Port |
| 12 ppm Print Speed |
| 600 x 600 dpi Resolution |
| 8 MB Shared Memory |
| N-Up Printing |
| Watermarking |
| |
| Scan Features |
 |
| |
| Full Color Scanning |
| 600 x 1200 dpi |
| Scan-to-File |
| Scan-to-Email |
| Scan-to-Fax |
| Scan-to-OCR |
| Scan-to-Word |
| Scan-to-Applications |
| Standard Button Manager and Desktop Document Manager |
| |
| Fax Features |
 |
| |
| Scan-to-Fax (Uses the PC fax modem) |
| |
| Copy Specifications |
 |
| |
| Copy Process | Digital | | Type | Desktop | | Print Resolution | 600 x 600 dpi | | Scan Resolution | 600 x 600 dpi | | Original Platen Type | Standard Fixed Platen | | Available Original/Copy Paper Size | Letter, Legal, 8.5” x 5.5” | | Paper Supply | 1 x 250-Sheet Cassette/50-Sheet Bypass Tray | | Available Copy Paper Weight | Cassette: 15 - 21 lbs; Bypass Tray: 14 – 34.5 lbs. | | Copy Speed | 15 | | Original Scan Speed | 12 | | Paper Exit | Face Down / Inner Exit (Central Output Tray) | | Page Memory/Hard Disk Drive | 8 MB Shared | | Multiple Copying | 1-99 | | Reproduction Ratio | 25 – 400% Zoom | | Warm-up Time | 30 Seconds | | First Copy Time | 9.6 Seconds | | Monthly Copy Volume | 15k | | Exposure Control | Manual/Auto/Photo | | Counter | Electronic Counter | | Power Supply Consumption | 120V | | Dimensions (W x D x H) | 11.6” x 20.4” x 18.2” | | Weight | Approx. 35 Lbs. | | ADU | No |
| |
| Print Specifications |
 |
| |
|
| Processor | 19MHz | | Memory | 8 MB Shared | | Print Engine Resolution | 600 x 600 dpi | | Print Speed | 12 | | Drivers | Win 95, 98, Me, NT4.0, 2000, XP | | Interface | Parallel (IEEEI1284), USB | | Printer Language | PDL – Windows GDI | | |
| |
| Scan Specifications |
 |
| |
| Scan Resolution | 600 x 1,200 dpi | | Scan Speed | 12 |
| |
| Fax Specifications |
 |
| |
| N/A |
|