|
Features |
 |
|
|
Speacial Features |
Auto Exposure |
Manual Exposure Control |
Toner Save Mode |
User Simulation |
Electronic Sort |
Time Out to Auto Clear |
Time Out to Preheat |
Time Out to Auto Shut-Off |
Manual Exposure Adjustment |
ADF Exposure Adjustment |
Offset Output |
|
Print Features |
Standard Printer - GDI Printing |
Max. Print Speed - 16 PPM |
Resolution - 600 dpi |
Print Memory - Shared (32 MB) |
Operating System Support - Windows 95, 98, 2000, Me, XP, Windows NT 4.0 |
Interface - Parallel IEEE 1284, USB |
|
Scanning Features |
Standard Full Color Scanner - 600 x 1,200 dpi TWAIN/WIA/STI |
Speed - Max. 2.88 ms/line |
Interface - USB 2.0 |
Scanner Utility Software - Button Manager, Desktop Document Manager |
Duplex Scanning - Yes (with RADF Option) - Local Only |
Network Scanning - Yes (with Network Print/Scan Kit) |
|
Conformance to Standard |
Environmental - Energy Star |
Safety Standard - cUL, FDA |
Emission/Immun. - FCC (Part15 Class B, ICES-003) |
Noise - Idling: 40 dB, Copying: 63 dB |
|
Copier Options |
 |
|
|
MR2016 - Automatic Document Feeder |
Scan Speed - 12 PPM |
Feeder Capacity - 30-Sheet (14 - 23.9 lbs.) |
Original Size - Letter to Legal |
|
MY1026-2nd Cassette |
Paper Supply - 250-Sheet (15 - 21 lbs.) |
Paper Size - Letter, Legal, 8.5" x 5.5" |
|
Basic Composition |
 |
|
Copying Process - Digital-Dry Electrostatic Transfer |
Original Reading Method - 3 Colors-CCD Line Sensor |
Type - Desktop |
Copy Resolution - 600 dpi/256 Gradation |
Copying Speed - 16 PPM |
Copier Memory - 32 MB |
Max. Monthly Copy Volume - 15,000 Pages |
First Copy Out Time - 9.6 Sec. |
Warm-Up-Time - 30 Sec. |
Multiple Copying - Up tp 99 |
Acceptable Paper Size - Tray 1/2-Letter, Legal, 8.5"x 5.5" (15-21 lbs.) |
Special Media - Bypass-Transparency Film and Envelope |
Reduction/Enlargement - 25% - 400% |
Image Density Control - Mode: Auto/Manual/Photo |
Paper Supply - Standard 250-Sheet Cassette, Standard 50-Sheet Bypass, Optional 250-Sheet Cassette |
Dimensions - 20.4" x 19.8" x 11.7" (W x D x H) |
Weight - 37 lbs. |
PM Cycle - 25K |
Drum Yield - 25K |
Developer Yield - 25K |
Toner Yield - 8K |
Power Supply - 115 Volts |
|
Network Expansion Kit (Optional) |
 |
|
|
GA1170-Network Print/Scan Kit |
Resolution - 600dpi |
Print Speed - 16 PPM |
Processing Speed - 200 MHz |
Std/Max Memory - 64 MB/320 MB |
PDL/PCL - PCL5e/6, Optional PostScript 3 |
Operating Systems-Windows 95, 98, 2000, Me, XP, NT 4.0, Mac OS 8.6-9x, 10.2 with optional PS3 Kit |
Network Protocol - TCP/IP, IPX/SPX (NetWare), NetBEUI, and EtherTalk/AppleTalk |
Interface - 10/100BaseT |
Scanning - Scan-to-Email, Scan-to-Desktop, Scan-to-FTP |
Operation Systems for Scanning - Windows 98, Me, 2000, XP |
Scanning Formats - TIFF, PDF, JPG |
|
GA1180 - PostScript 3 Kit |
|
GC1220 - 256 MB Memory |
|
PRICOM3100-External Print Server |
|
Super G3 Fax Kit (Optional) |
 |
|
|
GD1190 - Super G3 Fax Kit |
Modem Speed - Super G3 33.6 Kbps |
Transmission Time - 3 Seconds |
Compression Type - MH, MR, MMR, JBIG |
Max. Original Size - Legal |
Resolutions - Standard, Fine, Superfine |
Memory - 2 MB |
Job Memory - Up to 50 |
Rapid Dials - 18 |
Speed Dials - 100 |
Group Dials/Broadcasting - 18 Groups/100 Destinations |