PRODUCT FEATURES |
 |
PRODUCT SPECIFICATIONS |
| |
| FEATURES |
 |
| |
| |
| Special Features |
| Interrupt |
| Energy Saver |
| APS/AMS (with Optional ADF) |
| Auto Job Start |
| Auto Cassette Change |
| Auto Sleep Mode |
| Manual Exposure Control |
| Zoom Ratio 25% – 200% |
| Coin Controller (Harness Option Required) |
| eSort (with Optional 64 MB Memory and ADF) |
| Scan Once/Print Many |
| Access Codes - 99 Codes |
| |
| Print/Scan Features |
| Standard Windows GDI Printing |
| Max Print Speed 16 PPM |
| Standard TWAIN Scanning |
| Toshiba Viewer Software |
| Interface USB 2.0 |
| Operating System Support - Windows 98, Me, 2000, XP, Server 2003 (only 32 bit) |
| |
| Conformance to Standard |
| Environmental Energy Star Compliant |
| Safety Standard UL, CSA, CDRH |
| Emission/Immun. FCC (IC/Part 15 Class A) |
| |
| COPIER OPTIONS |
 |
| |
| |
| Description |
| Platen Cover |
| 100-Sheet Automatic Document Feeder (ST-R – LD/17 – 33.8 lbs. Bond) |
| 250-Sheet Cassette (LT – LD/17 – 20 lbs. Bond) |
| 64 MB Memory for eSort |
| Coin Controller Harness |
| |
| Copy Specifications |
 |
| |
| Copy Process | Digital Copier | | Type | Desktop | | Print Resolution | 600 dpi/256 Gradations | | Scan Resolution | 600 dpi | | Available Original/Copy Paper Size | Cassette 1/2: LT– LD (17-20 lbs. Bond), Bypass Tray: ST-R – LD (17-90 lbs. Index) | | Paper Supply | Standard 250-Sheet Cassette, Standard 100-Sheet Bypass Tray, Optional 250-Sheet Cassette | | Available Copy Paper Weight | LT– LD (17-20 lbs. Bond), ST-R – LD (17-90 lbs. Index) | | Copy Speed | 16/13/11 PPM (LT/LG/LD) | | Multiple Copying | Up to 999 | | Reproduction Ratio | 25% - 200% | | Warm-up Time | 25 Sec. | | First Copy Time | 7.6 Sec. | | Monthly Copy Volume | 50,000 Impressions | | Copy Density Control | Text/Text-Photo/Photo | | Power Supply Consumption | 115 Volts/12 Amps | | Dimensions (W x D x H) | 23.62" x 25.31" x 18.21" | | Weight | 70.1 lbs. | | ADU | No |
| |
| Print Specifications |
 |
| |
|
| N/A | | |
| |
| Scan Specifications |
 |
| |
| Scan Resolution | 600 dpi |
| |
| Fax Specifications |
 |
| |
| N/A |
|