|
FEATURES |
 |
|
|
Special Features |
Interrupt |
Energy Saver |
APS/AMS |
Auto Job Start |
Auto Cassette Change |
Auto Sort Mode |
Electronic Sort |
Magazine Sort |
Alternation |
2-in-1 / 4-in-1 |
Rotation Copy |
Department Code (99) |
Annotation (Date / Time Print) |
Job Build (5) / Job Memory (4) |
ID Card Copy |
Auto Sleep Mode |
Manual Exposure Control |
Zoom Ratio 25% – 200% |
Coin Controller (Harness Option Required) |
|
Print/Scan Features |
Standard Windows GDI Printing |
Max Print Speed 16 PPM |
Standard TWAIN Scanning |
Toshiba Viewer Software |
Interface USB 2.0 |
Operating System Support - Windows 98, Me, 2000, XP, Server 2003 (only 32 bit) |
|
Conformance to Standard |
Environmental Energy Star Compliant |
Safety Standard UL, CSA, CDRH |
Emission/Immun. FCC (IC/Part 15 Class A) |
|
OPTIONS |
 |
|
|
Description |
Platen Cover |
100-Sheet Automatic Document Feeder (ADF) - (ST-R – LD/17 – 33.8 lbs. Bond) |
100-Sheet Reverse Automatic Document Feeder (RADF) |
Automatic Duplex Unit (ADU) - (17 – 20 lbs. Bond) |
250-Sheet Paper Feed Unit (PFU) - (LT – LD/17 – 20 lbs. Bond) |
550-Sheet Paper Feed Pedestal (PFP) - (LT – LD/17 – 20 lbs. Bond) |
550-Sheet Paper Drawer - (LT – LD/17 – 20 lbs. Bond) |
Network Print Option |
Network Scan Option with Scan to Email/File/TWAIN |
Facsimile with 33.6 Kbps, Duplex Transmission (with RADF), Internet & Network Fax |