| |
| Special Features |
 |
| |
| 20 Copies Per Minute |
| First Copy Out at 8 Seconds |
| Single 250-Sheet Cassette |
| 50-Sheet Bypass Tray |
| 600 dpi Image Resolution |
| Scan Once Print Many |
| GDI Printing |
| Full Color Scanning |
| Optional Network Print/Scan Kit |
| Optional Fax Kit |
| SRU (Service Replaceable Unit) |
| Electronic Sort |
| 2 in 1 |
| Offset Output |
| Auto Exposure |
| Manual Exposure Control |
| Toner Save Mode |
| User Simulation |
| Energy Star Program |
| Continuous Copy Up to 99 |
| |
| Printing Features |
 |
| |
| Standard Printer: SPLC |
| Printing Speed: 20ppm |
| Resolution: 600 x 600 dpi |
| Interface: USB 2.0 |
| Operating System Support: Windows 2000 / XP / Vista (32 Bit only) |
| WHQL Certified |
| |
| Scanning Features |
 |
| |
| Standard Full Color Scanning: 50 - 9600 dpi |
| Interface: USB 2.0 |
| Protocol: TWAIN/STI/WIA (Windows XP/Vista Only) |
| Scanning Utilities: Desktop Document Manager, Button Manager |
| Operating System Support: Windows 2000 / XP / Vista (32 Bit only) |
| Duplex Scanning: Yes (Optional RADF is Required) |