PRODUCT FEATURES |
 |
PRODUCT SPECIFICATIONS |
|
Speed and reliability ideally suited for production environments |
 |
|
With a high scan rate of up to 57 ppm/114 ipm (300 dpi), onboard JPEG compression, and duty cycle of up to 8,000 documents per day, the Fujitsu fi-5650C scanner combines performance and dependability to create an outstanding production scanner. |
It also scans at 71 ppm/142 ipm in landscape orientation and features an optical resolution of 600 dpi for amazing image detail. |
For greater convenience, dual control panels allow operation from either side, while dual, high-speed interfaces (Ultra SCSI and USB 2.0) provide easy connectivity. |
A proven, reliable, 200-page automatic document feeder (ADF) with Ultrasonic double-feed detection that accepts documents ranging from 2.1 in. x 2.9 in. up to 12 in. x 18 in. enhances productivity. |
The Fujitsu fi-5650C scanner comes with TWAIN and ISIS® drivers and is also certified with Kofax Image Controls and VRS? technology. |
For added productivity and increased value, the fi-5650C scanner is offered with optional Kofax VRS 4.1 Professional bundles. Full versions of Adobe® Acrobat® and ScandAll 21 software, also included with the fi-5650C scanner, add value and functionality. |
|
Functional Specifications |
 |
|
Technology |
Dual charge coupled device (CCD) image sensor |
Output Resolutions (dpi) |
Monochrome & Grayscale/Color - 50-600dpi |
Optical Resolution (dpi) |
600 |
Image Processing |
Dither and error diffusion |
Grayscale |
10 bits (internal), 8 bits (output) |
Document feeding mode |
Automatic document feeder (ADF) |
Document feeding mode |
Automatic document feeder (ADF) |
ADF capacity |
200 Sheets (letter/A4, 20 lb.) |
Document size |
ADF minimum - A8 (2.1 in. x 2.9 in.) ADF maximum - 12 in. x 18 in. |
Long Document Scanning |
34" |
Interface |
Ultra SCSI (50m) / Hi Speed USB 2.0 / Third Party Slot |
Scanner Memory |
256MB |
Software Driver Support |
ISIS and TWAIN driver included (Win 98 SE/2000/NT/XP) |
|
Scanning speeds |
 |
|
Monochrome, Grayscale & Color @ 200 & 300 dpi |
Simplex - 57 ppm(1) Duplex - 114 ipm(1) |
Monochrome, Grayscale & Color @ 200 & 300 dpi |
Simplex - 71 ppm(1) Duplex - 142 ipm(1) |
|
Physical Specifications |
 |
|
Power requirements (auto-switching) |
AC 100 to 240V, 50 / 60 Hz |
Power consumption |
Operating - 216W Sleep mode - Less than 6 W |
Operating environment |
Temperature - 42°F - 95°F (5°C - 35°C) Relative Humidity - 20% to 80% (non-condensing) |
Dimensions (HxWxD) |
11.5 in. x 25.2 in. x 16.9 in. |
Weight |
44 lbs. |
|
Reliability Specifications |
 |
|
Average Daily duty cycle |
Up to 8,000 documents per day |
Limited Warranty |
3 months on-site |
Optional Service Programs (Terms and conditions apply. A service contract must be executed to purchase all service programs noted in this document.) |
In-Warranty Upgrades and Post-Warranty (Plus) On-Site: Basic (parts, labor and travel only) or ScanCare® (Preventative Maintenance, Consumables + Basic) Response Time Options: 4-hour or Next Business Day Unit Replacement: Advance Exchange; |
Features |
Ultrasonic double feed detection, Onboard JPEG Compression, Page-end detection, White and Black ADF Selectable Background, Page counter, Long document scanning, Dual control panels for left or right handed scanning, Blank page removal, Digital endorser |
Options |
Software Image Processing Control (IPC), Post back side imprinter |
Inbox Software |
Adobe® Acrobat® 7.0, ScandAll 21, VRS(2) |
fi-5650C Part Number |
PA03338-B535 |
fi-5650C-VRS Part Number |
CG01000-518601 |
fi-5650C-HVRS Part Number |
CG01000-523801 |
Note 1: |
Requires Pentium® IV 2.2Ghz PC Computer with 512MB memory or above for optimum color throughput. |
Note 2: |
fi-5650C and fi-5750C will include VRS 4.x Basic and -VRS models will include VRS 4.x Professional |
|