PRODUCT FEATURES |
 |
PRODUCT SPECIFICATIONS |
|
Convert large volumes of paperwork to electronic data in a flash with this powerful high-volume production scanner |
 |
|
The Fujitsu fi-5900C scanner offers best-of-breed technology and has been tailored specifically for high volume applications. |
Combine a rated speed of 120 ppm (Simplex) and 240 ipm (Duplex), both high-speed USB 2.0 and Ultra Wide SCSI interface connectivity options including Kofax VRS hardware as well as three Ultrasonic double feed sensors, |
and you have the ideal scanner to quickly and efficiently transform piles of paperwork into usable electronic data. |
True 600-dpi optical resolution, dual-CCD scanning arrays and a black/white switchable background offer maximum flexibility with a wide variety of applications to achieve outstanding image quality. |
The scanner fits the bill in demanding environments such as service bureaus, backfile conversions or many other paper-intensive industries delivering a daily duty cycle of up to 100,000 sheets and consumable life of 600,000 sheets. |
The 500 page automatic document feeder (ADF) accommodates a wide range of documents sizes from 2.07" x 2.91" to 12" x 17" with long document scanning capability of up to 34". Adobe® Acrobat® Standard, ScandAll 21, QuickScan™ Pro (Demo), |
and Kofax VRS 4.1 Professional utilities are included with the Fujitsu fi-5900C scanner to get you up and running right out of the box! |
|
On-site warranty helps maximize uptime. |
 |
|
The fi-5900C scanner includes a 90-day, on-site, Limited Warranty. For full details on the Limited Warranty and on all service programs, go to www.ImagingService.com or call (800) 301-9475. |
|
Functional Specifications |
 |
|
Technology |
Dual Color Charge Coupled Device (CCD) image sensor |
Resolution |
50-600 dpi (600 optical)(1) |
Halftone patterns |
4 Dither Patterns and error diffusion |
Grayscale |
10 bit/1024 level (internal), 8 bit/256 level (output) |
Color |
24-bit single pass color |
|
Scanning speeds (200 or 300 dpi, Letter, Color, Grayscale and Monochrome) |
 |
|
Portrait |
Simplex - 100ppm(2) |
Portrait |
Duplex - 200ppm(2) |
Landscape |
Simplex - 120ppm(2) |
Landscape |
Duplex - 240ppm(2) |
Scanning mode |
Simplex and Duplex |
Document Feeding Mode |
Automatic document feeder (ADF) |
ADF capacity |
500 Sheets (letter/A4, 17 lb.) |
Document size |
ADF Minimum - (A8) (2.1 in. x 2.9 in.) |
Document size |
ADF Maximum - (A3) (12 in. x 17 in.) |
Interface |
Ultra Wide SCSI / USB 2.0 / Kofax VRS Ultra Wide SCSI / Kofax VRS USB 2.0 and Third Party Slot |
Software driver support |
ISIS® and TWAIN driver included (Win 98/2000/NT/Me/XP/Vista via free download) |
JPEG Compression |
Hardware real time JPEG compression available |
|
Physical Specifications |
 |
|
Power requirements (auto-switching) |
100-240 VAC, 50/60 Hz |
Power consumption |
250 VA or less |
Operating environment |
Temperature - 59° to 95° F (15° to 35° C) |
Operating environment |
Relative Humidity - 20%-80% (non-condensing) Not operating: 8%-95% |
Dimensions (HxWxD) |
20 in. x 21 in. x 21 in. |
Weight |
110.4 lbs. |
Limited Warranty |
3 months on-site |
Service Options |
In-Warranty Upgrade - On-Site 4 hour response Post-Warranty - On-Site Next Business Day or 4 hour response |
Inbox Contents |
USB 2.0 cable |
Bundled Software |
Adobe Acrobat(3), Kofax VRS 4.1 Professional, ScandAll21, QuickScan Pro (Demo), Image Processing Software Option 2.5 |
Options |
Pre and Post Imprinter |
Features |
Ultrasonic Intelligent MultiFeed Function Double Feed Detection (3x) and Long Document Scanning(4) |
Part Number |
PA03450-B005 |
1. 50-600 dpi (600 optical): |
Requires Intel® Pentium® IV 2.8 GHz PC computer with 1.5 GB memory or above for optimum throughput. |
2. 100ppm200ppm120ppm240ppm: |
VRS hardware maximum speed is 100 ppm / 200 ipm @200 dpi |
3. Adobe Acrobat: |
Does not support Win 98 and ME |
4. Long Document Scanning: |
Up to 34" (600 dpi monochrome) |
|