|
|
- 5 pages per minute
- Plain-paper laser output
- Standard faxing, PC faxing, printing and scanning
- 150-sheet paper capacity
- MSRP $1,095
|
 |
PRODUCT FEATURES |
 |
PRODUCT SPECIFICATIONS |
| |
| Fax Features |
 |
| |
| 33.6 Kbps modem |
| 100 Location Autodialer |
| 1 MB / 60 Page Memory |
| Standard PC Fax |
| |
| Print Features |
 |
| |
| 5 PPM Print Speed |
| Standard 600 dpi Windows Printing |
| |
| Scan Features |
 |
| |
| Scan-to-email with Document Manager software |
| TWAIN Scanning |
| |
| Copy Features |
 |
| |
| 400 dpi Resolution |
| Up to 99 consecutive copies |
| | | Fax Specifications |  | | | | Communication Mode | ITU G3, Super G3 | | Number of Lines | 1 | | Standard Modem Speed | 33.6 Kbps | | Data Compression | MH / MR / MMR | | Transmission Speed | 3 seconds | | Fax Memory | 1 MB | | Memory Transmission | 60 pages | | Abbreviated Dialing | 82 | | Alphabet Dialing | 82 | | Auto Dialer | 100 Locations | | Delayed Transmission | Yes | | Group Dialing | Yes | | Multi-Key Dialing | Yes | | One-Touch Keys | 18 |
| | | Print Specifications |  |
| |
|
| Print Method | Laser | | Print Speed | 5 | | PrintResolution | 600 dpi | | Effective Recording Width | 8.2" | | Standard Paper Supply Capacity | 150-Sheet | | Print Smoothing | Yes |
| | | Scan Specifications |  | | | | Scan Speed | 5 spp | | Scan Resolution | 400 dpi | | Gray Scale | 64 Levels | | Effective Scanning Width | 8.35" |
| | | Copy Specifications |  | | | | Copy Speed | 5 | | Multiple Copying | 99 |
|