PRODUCT FEATURES |
 |
PRODUCT SPECIFICATIONS |
|
The Fujitsu fi-5220C makes the most of your scanning budget. |
 |
|
The Fujitsu fi-5220C scanner offers outstanding price/performance value in a compact footprint making it well suited for the front-office environment. |
It scans in color, grayscale and monochrome at duplex speeds up to 50 ipm and features 600 dpi optical resolution for incredible image quality. |
The Fujitsu fi-5220C scanner is the only workgroup class unit that offers ultrasonic double feed detection and long document scanning support (up to 34 inches). |
|
Fully Loaded One Box Solution |
 |
|
The Fujitsu fi-5220c workgroup scanner conveniently includes everything inbox to get organizations up and scanning. |
With the full version of Kofax Software VRS, Adobe Acrobat Standard, and ScandAll 21 software, users get image enhancement functionality as well as the option of scanning directly to PDF, file, print or batch. |
Ultra SCSI and USB 2.0 interfaces offer broad compatibility and high performance. And the one-year Limited Warranty, along with eligibility for our Advance Exchange Program, provides peace-of-mind. |
For full details on the Limited Warranty and on all service programs, go to www.ImagingService.com or call (800) 301-9475. |
|
Functional Specifications |
 |
|
Technology |
Dual Color Charge Coupled Device (CCD) image sensor |
Resolution |
50-600 dpi (600 optical)(1) |
Halftone patterns |
Dither and error diffusion |
Grayscale |
10 bit/1024 level (internal), 8 bit/256 level (output) |
Color |
24-bit single pass color |
|
Scanning speeds |
 |
|
Monochrome & Grayscale @ 200dpi |
Simplex - 25ppm |
Monochrome & Grayscale @ 200dpi |
Duplex - 50ipm |
Color @ 150dpi |
Simplex - 30ppm |
Color @ 150dpi |
Duplex - 60ipm |
Scanning mode |
Simplex and Duplex |
Document feeding mode |
Flatbed and automatic document feeder (ADF) |
ADF capacity |
50 Sheets (letter/A4, 20 lb.) |
Document size |
ADF minimum - (A8) (2.1 in. x 2.9 in.) / ADF maximum - (Legal) (8.5 in x 14 in) / Flatbed maximum - (A4) (8.5 in. x 11.4 in.) |
Interface |
Ultra SCSI (50m) / High-speed USB 2.0 |
Software Driver Support |
ISIS® and TWAIN driver included (Win 98/2000/NT/Me/XP) |
JPEG Compression |
Hardware; choose from 7 different levels |
|
Physical Specifications |
 |
|
Power requirements (auto-switching) |
100-240 VAC, 50/60 Hz |
Power consumption |
28-34 W, Energy saving mode: 12 W |
Operating environment |
Temperature-42° to 95°F (5° to 35°C) Relative humidity - 20%-80% (non-condensing) |
Dimensions (HxWxD) |
9.0 in. x 11.9 in. x 22.4 in. |
Weight |
18.5 lbs. |
Limited Warranty |
One-year. Advance Exchange program also available;restrictions apply. For full details, visit www.ImagingService.com or call (800) 301-9475. |
Service Options |
Post-Warranty - Advance Exchange Plus; restrictions apply. Consumables - ScanAid™ kits For full details, visit www.ImagingService.com or call (800) 301-9475. |
Inbox Contents |
USB cable |
Bundled Software |
Adobe Acrobat Standard, ScandAll 21, and Kofax VRS |
Options |
Software IPC |
Features |
Ultrasonic Double Feed Detection, Embossed Card Scanning Capability, Long Document Scanning(2), Selectable White/Black Background, Auto Page Size Detection and Auto Deskew. |
Part Number |
PA03484-B505 |
Note 1: |
Requires Intel® Pentium® III 933 MHz PC computer with 256 MB memory or above for optimum throughput. |
Note 2: |
Up to 34". |
|