PRODUCT FEATURES |
 |
PRODUCT SPECIFICATIONS |
|
The easy to use scanner for sharing documents in today's multi-location, global environment. |
 |
|
The Fujitsu fi-6000NS Network Scanner is the first scanner that combines the intuitive, easy installation of a desktop scanner with the productivity of a network scanner. |
Network scanning, collaboration, emailing and faxing just got a lot easier. Simply load your documents, log into the network, select the destination, and press the scan button. |
The fi-6000NS scans in color or monochrome at duplex speeds up to 50 ipm. With a 600 dpi optical resolution, image quality is among the best in its class. |
Not only does the network scanner offer ultrasonic double feed detection and long document scanning support (up to 34 inches), |
it also features hard card scanning capabilities (ISO7810 standard) and embossed card scanning through the main automatic document feeder (ADF). |
With a compact footprint of only 12.4 in. (W) x 10.8 in. (H) x 15.5 in. (D), the fi-6000NS installs easily into even the most crowded environments, including front office and back office locations. |
|
One machine that does the work of four. |
 |
|
Its compact size isn?t the only reason the fi-6000NS saves space. Because it can scan to a network fax system, scan to email, scan to PDF and scan to shared network folders, |
it also saves space - and money - by eliminating printers, fax machines, and scanners that are no longer needed. Not to mention the costly supplies and maintenance for those machines. |
Featuring a large touch-screen display and a built-in US 101 keyboard, the Fujitsu fi-6000NS offers the same input capabilities as a computer. |
Need to email a document? Scan it, enter the email address and touch the send email icon. Need to share a document? Just scan it to a PDF and send it to the office next door, or to an office around the world. |
Increase productivity and decrease costs. The fi-6000NS scanner does it all. With the Fujitsu 90-day limited warranty, along with our Advance Exchange or ScanCare programs, you can maximize your productivity and uptime. |
For full details on Limited Warranty and on all service programs, go to www.ImagingService.com or call (800) 626-4686. |
|
Functional Specifications |
 |
|
Resolution |
150, 200, 300, 600 dpi |
Halftone patterns |
Dither and error diffusion automatic |
Color |
24-bit single pass color, auto color detection |
Scanning speed |
Color/Monochrome - Simplex: 25ppm (200dpi), Duplex: 50ipm (200dpi) |
Scanning mode |
Simplex and Duplex |
Document feeding mode |
Automatic document feeder (ADF) |
ADF capacity |
50 Sheets (letter/A4, 20 lb.) |
Document size |
ADF minimum - (A8) (2.1 in. x 2.9 in.) ADF maximum - (Legal) (8.5 in x 14 in) |
Network protocols |
TCPIP DHCP, SMTP, SMB, LDAP and SNTP |
Network server |
Windows 2000 or 2003 Server required |
Output methods |
TIFF, MTIFF, JPEG, PDF, searchable PDF's (English) |
Interface |
One network connection RJ45 10/100 base T |
Software Driver Support |
All software loaded on system (embedded) |
JPEG compression |
Hardware; choose from 7 different levels |
|
Physical Specifications |
 |
|
Power requirements |
100-240 VAC, 50/60 Hz |
Power consumption |
Scanner - 28-34 W, Energy saving mode: 6 W or less Computer - 88 W or less, Energy saving mode: 10 W or less |
Operating environment |
Temperature - 42 to 95 F (5 to 35 C) Relative humidity - 20% to 80% (non-condensing) |
Dimensions (HxWxD) |
12.4 in.(W) x 15.5 in.(D) x 10.8 in.(H) |
Weight |
13 KG / 28.7 lbs |
Environmental compatibility |
RoHS |
Automatic image processing |
Auto deskew, auto orientaion, auto page size detection and blank page detection |
Security |
Password protected (PDFs), login authentication (LDAP) |
Touch panel |
Screen size - 8.4 in. XGA (1024 x 768 pixel) TFT color monitor Type - Analog resistive touch display |
Keyboard |
US101 keyboard (fi-6000NS model) |
Limited Warranty |
90-day Limited Warranty. Advance Exchange, Basic, and ScanCare programs also available; Restrictions apply. For full details, visit www.ImagingService.com or call (800) 626-4686. |
Service Options |
Post-Warranty: Advance Exchange Plus, Basic Plus, and ScanCare™ Plus; restrictions apply. Consumables: ScanAid™ kits For full details, visit www.ImagingService.com or call (800) 626-4686. |
Inbox Contents |
Network cable and power adapter |
Features |
Ultrasonic double feed detection, hard and embossed card scanning capability and long document scanning |
Part Number |
PA03544-B005 |
|