|
Features |
 |
|
|
Fax Features |
Super G3, 33.6 Kbps Modem Speed |
17 PPM Print Speed |
3 Seconds Per Page Transmission |
3 Second Quick Scan |
JBIG Compression |
128 Level Gray Scale |
|
Dialing Features |
38 Programmable One-Touch Keys |
150 Abbreviated/Alphabet Dials |
188 Location Autodialer |
Automatic Redial |
Chain Dial |
Group Dialing (50 Groups) |
Multi-Key (Up to 100 manually dialed locations plus autodialer locations) |
|
Transmission Features |
Auto/Manual Contrast Control |
Delayed Transmission (Up to 31 days) |
Direct Send Transmission |
Error Correction Mode (ECM) |
ITU-T Relay Transmission |
ITU Sub-Address Transmission |
Manual Broadcast |
Memory Transmission |
Multi-Location/Broadcast Transmission |
Polling (Simple, Secure, Delayed, Multi-Address) |
Priority Transmission (Up to 24 Hours) |
Recovery Transmission |
Reservation Transmission |
Smart Batching |
|
Reception Features |
Automatic Legal to Letter Reduction |
FAX/TAD Auto Switch |
TEL/FAX Auto Switch |
Memory Reception |
Secure Reception |
|
Memory Features |
7 MB Memory (Approximately 700 pages) |
Memory Backup (1 Hour) |
Memory Release |
Memory Overflow Protection |
Multi-Memory Access |
|
Multifunction Features |
Optional PC Faxing |
Single or Multi Copy (Up to 99 sequential) |
TWAIN Scanning |
600 dpi Windows Printing |
Convenience Copy |
Compact Footprint |
Device Setup |
|
Management Features |
Account Codes |
Department Codes (50) |
Confirmation Reports (With reduced image of 1st page) |
Power Save Mode |
Remote Terminal Identification (Display/Print) |
|
Paper Handling |
40-Sheet Automatic Document Feeder |
Collated Printing |
Letter or Legal Sheet Output Capabilities |
Single Sheet Bypass |
250-Sheet Paper Cassette |