PRODUCT FEATURES |
 |
PRODUCT SPECIFICATIONS |
|
Features |
 |
|
|
High Performance and Productivity |
Quick 24 ppm B & W, 22 ppm Color |
<11 Second First Print Out Time |
Excellent 4800 Color Quality |
128 MB Standard Memory/640 MB Max |
Up to 75K Pages Per Month |
|
Flexible Connectivity |
Standard 10/100BaseTX |
USB 2.0 Connection |
Optional Wireless Print Server |
PostScript 3 Support and PCL6 |
|
Effective Paper Handling |
Input Capacity up to 800 Sheets |
Standard 250-Sheet Drawer |
Envelope Printing |
Optional 550-Sheet Drawer |
Up to 100 lb. Card Stock (Tag) |
|
Affordable Consumables |
4k Yield Black Starter Cartridge |
3k Yield Color Starter Cartridges (C,M,Y) |
4K Yield Black Replacement Cartridge |
5K Yield Color Replacement Cartridges (C,M,Y) |
User Replaceable Supplies |
|
Options |
 |
|
550-Sheet Drawer |
Wireless Print Server |
128 MB Memory Upgrade |
256 MB Memory Upgrade |
512 MB Memory Upgrade |
| Printing Features |  | | Print Speed - Monochrome | Up to 24 Pages Per Minute | Print Speed - Color | Up to 22 Pages Per Minute | Type | Color Laser | First Print Time - Monochrome | <11 Seconds | First Print Time - Color | <11 Seconds | Monthly Print Volume | Up to 75,000 Pages Per Month |
| Print Quality |  | | PrintResolution | 1200 x 1200 dpi | Image Quality | 4800 Color Quality |
| Paper Handling |  | | Standard Paper Supply Capacity | 250-Sheets | Maximum Paper Supply Capacity | 800-Sheets | Paper Sizes | Letter, Legal, A4, A5, JIS B5, Executive, Folio, and Statement | Media Sizes | Envelopes: DL, C5, B5, 7.75, 9, 10 | Media Types | Plain Paper, Recycled Paper, Envelopes, Card Stock, Transparencies, Paper Labels | Media Weights | Up to 100 lb. Card Stock (Tag) |
| Printer Connectivity |  | | Interface | 10/100 BaseTX Port, USB 2.0 Port | Network OS | Windows 2000, XP, 2003 Server, Vista, Mac OS 9.x and 10.2 or later | Acoustics | 51 dBA Printing, 31 dBA Idle |
|