PRODUCT FEATURES |
 |
PRODUCT SPECIFICATIONS |
|
Features |
 |
|
|
Outstanding Performance |
High Speed 50 Pages Per Minute |
Fast 8.5 Second First Print Out Time |
Robust 514 MHz Processor |
128 MB Memory/640 MB Max |
True 1200 x 1200 dpi Resolution |
|
Amazing Productivity |
Up to 250K Pages Per Month |
PostScript 3 and PCL6 Support |
|
Flexible Connectivity |
Standard 10/100BaseT Connection |
Standard Parellel Port |
Standard USB 2.0 Connection |
Optional 802.11g Wireless Adapter |
Direct USB Printing |
|
Tremendous Paper Handling |
Standard 500-Sheet Paper Capacity |
Standard 100-Sheet Bypass |
Input Option Capacity up to 4,100 Sheets |
Up to Legal Paper Size |
Optional Duplex |
Envelope Printing: 10 Standard, 85 Max. w/Optional Envelope Tray |
|
Easy to Use |
Advanced Management Software (When Networked) |
Supports All Popular Operating Systems |
User Replaceable Supplies |
|
Options |
 |
|
802.11g Wireless Adapter |
500-Sheet Drawer |
2,000-Sheet Drawer |
Duplex Unit |
Envelope Tray |
128 MB DDR-DRAM Module |
512 MB DDR-DRAM Module |
32K Yield Toner Cartridge (Regular) |
32K Yield Toner Cartridge (Use and Return) |
| Printing Features |  | | Processor | 514 MHz | Print Speed - Monochrome | Up to 50 Pages Per Minute | Type | Monochrome Laser | First Print Time - Monochrome | 8.5 Seconds | Monthly Print Volume | Up to 250,000 Pages Per Month |
| Print Quality |  | | PrintResolution | 1200 x 1200 dpi, 600 x 600 dpi | Image Quality | 2400 dpi |
| Paper Handling |  | | Standard Paper Supply Capacity | Input: 600 Sheets, Output: 500 Sheets | Maximum Paper Supply Capacity | Input: 4,100 Sheets, Output: 500 Sheets | Paper Sizes | Letter, Legal, A4, A5, JIS B5, Executive, Statement, and Universal (2.75" x 5" to 8.5" x 14") | Media Sizes | Envelopes: DL, C5, B5, 7.75, 9, 10 | Media Types | Plain Paper, Envelopes, Card Stock, Transparencies, Paper Labels | Media Weights | Up to 110 lb. Index (Standard Integrated Drawer) |
| Printer Connectivity |  | | Interface | External 802.11g Wireless Adapter | Network OS | Windows 2000, Me, NT 4.0, XP, Server 2003, Mac 9.x, 10.2 or Higher, Novell Netware 3.x, 4.x, 5.x, 6 | Acoustics | 55 dBA Printing, 30 dBA Idle |
|