PRODUCT FEATURES |
 |
PRODUCT SPECIFICATIONS |
|
Features |
 |
|
|
High Performance and Productivity |
Advanced Print, Scan, Copy and Fax Functionality Out-of-the-Box |
Print and Copy at 45 ppm and 50 ppm Respectively |
Color Scanning |
Easy-to-Use LCD Touch Screen Control Panels |
Walk-up USB Flash Drive |
|
Effective Paper Handling |
Standard Paper Capacity of 600 Sheets |
Can be Configured to Handle up to 4,100 Sheets |
Envelope Printing |
Duplex Option Available |
Accepts a Variety of Media Types |
|
Options |
 |
|
500-Sheet Drawer |
2000-Sheet Drawer |
Duplex Unit |
Envelope Feeder |
A Variety of Stands are Available to Accommodate any Configuration |
Wireless Print Server |
128 MB Memory Upgrade |
256 MB Memory Upgrade |
512 MB Memory Upgrade |
| Printing Features |  | | Print Speed - Monochrome | 45 ppm/50 ppm | First Print Time - Monochrome | 8.5 Seconds | Monthly Print Volume | 200k/225k |
| Print Quality |  | | PrintResolution | 1200 x 1200 dpi | Image Quality | 2400 Image Quality |
| Paper Handling |  | | Standard Paper Supply Capacity | 600-Sheets | Maximum Paper Supply Capacity | 4,100-Sheets | Paper Sizes | Letter, Legal, A4, A5, JIS B5, Executive, Folio, and Statement | Media Sizes | Envelopes: 7.75, 9, 10, DL | Media Types | Plain Paper, Envelopes, Card Stock, Transparencies, Labels | Media Weights | Paper (16-47 lb) |
| Printer Connectivity |  | | Interface | 10/100 BaseTX Port, USB 2.0 Port | Network OS | Windows 2000, XP, 2003 Server, Vista, Mac OS 9.x and 10.2 or later | Printer Language | PostScript 3 Emulation, PCL 6 Emulation, PPDS Migration Tool, PDF v1.5 Emulation |
|