PRODUCT FEATURES |
 |
PRODUCT SPECIFICATIONS |
|
Product Features |
 |
|
|
Exceptional Performance |
Quick 35 Pages Per Minute |
Fast 6.5 Second First Print Out Time |
Superior 2400 Image Quality |
True 1200 x 1200 dpi Resolution |
|
Outstanding Productivity |
Up to 35K Pages Per Month |
Ultra-Compact Footprint |
Postscript 3 and PCL6 Support |
|
Flexible Connectivity |
Standard Parallel Port |
Standard USB Port |
Standard 10/100BaseTX Ethernet Port |
|
Excellent Paper Handling |
Standard Duplex Printing |
Standard 250-Sheet Paper Capacity |
Optional 550-Sheet Drawer |
Letter/Legal Paper Size |
Single Sheet Bypass |
Envelope Printing |
|
Easy to Use |
Supports All Popular Operating Systems |
Dual Component, User Replaceable Supplies |
|
Options |
 |
|
Wireless Print Server |
550-Sheet Drawer |
32 MB Memory Expansion |
64 MB Memory Expansion |
128 MB Memory Expansion |
9K Yield Toner Cartridge (Regular) |
9K Yield Toner Cartridge (Use and Return) |
30K Yield Photoconductor |
| Printing Features |  | | Print Speed - Monochrome | Up to 35 Pages Per Minute | First Print Time - Monochrome | 6.5 Seconds | Monthly Print Volume | Up to 35,000 Pages Per Month |
| Print Quality |  | | PrintResolution | 1200 x 1200 dpi, 600 x 600 dpi | Image Quality | 2400 Image Quality |
| Paper Handling |  | | Standard Paper Supply Capacity | 250 Sheets | Maximum Paper Supply Capacity | 800 Sheets | Paper Sizes | Letter, Legal, A4, A5, JIS B5, Executive, Folio and Statement | Media Types | Plain Paper, Transparencies, Labels - Standard Tray, Second Drawer, and Bypass; Card Stock - Bypass | Media Weights | Up to 90 lb. Index - Second Drawer and Bypass; 16 - 24 lb. Bond - Standard Tray |
| Printer Connectivity |  | | Interface | Parallel Port, USB Port, Ethernet Port | Network OS | Windows 95/98/2000/NT/Me/XP/Vista, Macintosh 9.x, 10.2 or higher | Printer Language | Postscript 3 Emulation, PCL6 Emulation | Acoustics | 52 dBA Printing, Inaudible Idle |
|