PRODUCT FEATURES |
 |
PRODUCT SPECIFICATIONS |
|
Key Printing Features |
 |
|
Prints 8 ‘D’ size sheets per minute at 600 x 600 dpi resolution |
100% toner efficient operation from 2 or 4 media rolls |
Integrated touch screen display provides advanced system management |
KIP software and application drivers included with each system |
|
Key Copying & Scanning Features |
 |
|
Single, space saving system footprint with no need for additional PCs |
Create color copies directly to inkjet printers |
Scan documents into a wide range of monochrome and color file formats |
Image presets with real time copy and scan previews provide maximum quality |
|
KIP 5000 SERIES SYSTEMS SPECIFICATIONS |
 |
|
Technology |
LED printer with KIP HDP Plus Technology |
Dot Size |
.0017" |
One Pixel Line |
.0017" |
DPI |
600 x 600 |
Speed |
8 'D' size prints per min. |
Media |
2 roll or 4 roll field upgradeable. Each version includes media bypass. |
Warm-up |
Instant from standby. < 7 minutes from start up |
Output |
Minimum: 8.5" x 11", Maximum: 36" x 20' |
Media Types |
Plain paper: Bond 18-24 lb, Tracing paper: Vellum 18-24 lb, Film: 3.5 -4 mil |
Dimensions |
50"(W) x 25"(D) x 35"(H) |
Weight |
510 lbs (2 roll), 595 lbs (4 roll) |
Power Consumption |
Sleep Mode 54 W, Printing 1.5 kW |
Electrical Requirements |
120V +/-10%, 50/60Hz, 20A |
Environmental |
Energy Star® qualified printer |
|
KIP Image Processing System |
 |
|
Platform |
KIP software with Windows XP |
Network Protocols |
TCP/IP, NetBEUI (smb), Novell (IPX/SPX), LPR/LPD |
File Formats |
DWF, PDF, HPGL 1/2, HP-RTL, Calcomp 906/907, CALS Group 4, TIFF Group 4, PCX, Intergraph CIT/TG4, Versatec Color Graphics (VCGL), Uncompressed Grayscale TIFF, TIFF Packbits, IBM IOCA, EDMICS (C4), TLC (KIP), PNG, JPEG |
|