PRODUCT FEATURES |
 |
PRODUCT SPECIFICATIONS |
| |
| Key Printing Features |
 |
| |
| Prints 13 ‘D’ size sheets per minute at 600 x 600 dpi resolution |
| 100% toner efficient operation from 4 media rolls |
| Integrated touch screen display provides advanced system management |
| KIP software and application drivers included with each system |
| |
| Key Copying & Scanning Features |
 |
| |
| Single, space saving system footprint with no need for additional PCs |
| Create color copies directly to inkjet printers |
| Scan documents into a wide range of monochrome and color file formats |
| Image presets with real time copy and scan previews provide maximum quality |
| |
| KIP 5000 SERIES SYSTEMS SPECIFICATIONS |
 |
| |
| Technology |
LED printer with KIP HDP Plus Technology |
| Dot Size |
.0017" |
| One Pixel Line |
.0017" |
| DPI |
600 x 600 |
| Speed |
13 'D' size prints per min. |
| Media |
Automatic 4 roll with media bypass |
| Warm-up |
Instant from standby. < 6 minutes from start up |
| Output |
Minimum: 8.5" x 11", Maximum: 36" x 20' (Standard) |
| Media Types |
Plain paper: Bond 18-24 lb, Tracing paper: Vellum 18-20 lb, Film: 3.5 -4 mil |
| Dimensions |
54"(W) x 27"(D) x 37"(H) |
| Weight |
815 lbs, 370 kg |
| Power Consumption |
Sleep Mode 65 W, Printing 2.6 kW |
| Electrical Requirements |
220V-240V +6% or -10%, 50/60Hz |
| Environmental |
Energy Star® qualified printer |
| |
| KIP Image Processing System |
 |
| |
| Platform |
KIP software with Windows XP |
| Network Protocols |
TCP/IP, NetBEUI (smb), Novell (IPX/SPX), LPR/LPD |
| File Formats |
906/907, CALS Group 4, TIFF Group 4, PCX, Intergraph CIT/TG4, Versatec Color Graphics (VCGL), Uncompressed Grayscale TIFF, TIFF Packbits, IBM IOCA, EDMICS (C4), TLC (KIP), PNG, JPEG |
|