PRODUCT FEATURES |
 |
PRODUCT SPECIFICATIONS |
|
Key Printing Features |
 |
|
22 ‘D’, A1 size prints per minute |
Ultra-fast file processing and conversion times |
Network and web-based printing software with integrated image viewing |
AutoCAD® and Microsoft® Certified application drivers |
600x 600 dpi print resolution |
Advanced grayscale and fine lineimage enhancement |
Utilizes patented KIP High Definition PrintTechnology |
|
Key Copying & Scanning Features |
 |
|
Monochrome technicaldocument system |
Full color graphics, photos and renderings |
Advanced optical systems deliver pixel-perfect images |
Create copy sets from unlimited number of originals |
Direct color copies to a wide range of inkjet printers |
Closed-loop color calibration system ensures copy accuracy |
Preset quality selections for line, line/photo, and photo original types |
|
KIP 9000 SERIES SYSTEMS SPECIFICATIONS |
 |
|
Technology |
LED printer with KIP HDP Plus Technology |
Dot Size |
.0017" |
One Pixel Line |
.0017" |
DPI |
600 x 600 |
Speed |
4 'D' size prints per min. |
Media |
1 roll or 2 roll field upgradeable. Each version includes media bypass. |
Warm-up |
Instant from standby. < 5 minutes from start up |
Output |
Minimum: 8.5" x 11", Maximum: 36" x 11.8' |
Media Types |
Plain paper: Bond 18-24 lb, Tracing paper: Vellum 18-20 lb, Film: 3.5 -4 mil |
Dimensions |
50"(W) x 24"(D) x 44"(H) |
Weight |
430 lbs (1 roll), 440 lbs (2 roll) |
Power Consumption |
Sleep Mode 54 W, Printing 1 kW |
Electrical Requirements |
120V +6% or -10%, 50/60Hz, 15A |
Environmental |
Energy Star® qualified printer |
|
KIP Image Processing System |
 |
|
Platform |
KIP software with Windows XP |
Network Protocols |
TCP/IP, NetBEUI (smb), Novell (IPX/SPX), LPR/LPD |
File Formats |
DWF, PDF, HPGL 1/2, HP-RTL, Calcomp 906/907, CALS Group 4, TIFF Group 4, PCX, Intergraph CIT/TG4, Versatec Color Graphics (VCGL), Uncompressed Grayscale TIFF, TIFF Packbits, IBM IOCA, EDMICS (C4), TLC (KIP), PNG, JPEG |
|