QDirect: The "Traffic Cop" for enterprise printing QDirect controls workflow, routes print jobs and manages printing destinations across a network. QDirect consolidates printing from data centers, departments and networked desktops to a single point and distributes the output to production, workgroup, desktop printers as well as other destinations. Jobs can be manipulated through Pre- and Post-Processing, to add banner pages, etc. QDirect allows for job reprinting without reprocessing. QDirect captures detailed accounting information and integrates that information with third party document accounting solutions. It provides for load balancing of print jobs and enhancement of documents with a number of additional capabilities such as adding bar codes and banner pages. Mainframe operators find QDirect easy to use thanks to the highly configurable system.
|